The Timken ® Syber ® Bearing System Designer Tool now features Smart Selection, enabling users to find the right bearing faster by filtering options based on target life and key dimensions.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
Alex Waye, Timken Application Engineer, shows you how to instantly compute tangential, radial, and axial forces for better design decisions.
| Items |
697904372205 HercuFlex FX Rigid Hubs with Keyway - Inch (Imperial) Bore |
697904372182 HercuFlex FX Rigid Hubs with Keyway - Inch (Imperial) Bore |
697904391596 HercuFlex FX Rigid Hubs with Keyway - Inch (Imperial) Bore |
697904376265 HercuFlex FX Rigid Hubs with Keyway - Inch (Imperial) Bore |
697904381504 HercuFlex FX Rigid Hubs with Keyway - Inch (Imperial) Bore |
|||||
| Description | N/A FX-1E-HUB-RGD-1-1/4-1/4X1/8KW | N/A FX-1E-HUB-RGD-1-1/8-1/4X1/8KW | N/A FX-1E-HUB-RGD-2-3/16-1/2X1/4KW | N/A FX-1.5E-HUB-RGD-1-7/8-1/2X1/4KW | N/A FX-2E-HUB-RGD-2-1/2-5/8X5/16KW | |||||
| Bore Size | N/A 1-1/4 in | N/A 1-1/8 in | N/A 2-3/16 in | N/A 1-7/8 in | N/A 2-1/2 in | |||||
| Type | N/A HercuFlex Gear Coupling Hub | N/A | N/A | N/A | N/A | |||||
| Size | N/A 1 E | N/A 1 E | N/A 1 E | N/A 1.5 E | N/A 2 E | |||||
| Hub Material | N/A AISI 1045 | |||||||||
| Set Screw Style Coupling Size (Dimension T) | N/A | |||||||||
| Keyway Size (W x D) | N/A 1/4x1/8 in | N/A 1/4x1/8 in | N/A 1/2X1/4 in | N/A 1/2X1/4 in | N/A 5/8X5/16 in | |||||
| Nominal Torque | N/A 11,300 in·lb1,277 N·m | N/A 11,300 in·lb1,277 N·m | N/A 11,300 in·lb1,277 N·m | N/A 26,100 in·lb2,949 N·m | N/A 44,850 in·lb5,067 N·m | |||||
| Max Speed (Unbalanced) | N/A 6000 rpm | N/A 6000 rpm | N/A 6000 rpm | N/A 5500 rpm | N/A 5000 rpm | |||||
| Length thru Bore | N/A 1.69 in | N/A 1.69 in | N/A 1.69 in | N/A 1.94 in | N/A 2.44 in | |||||
| Style | N/A | |||||||||
| Color | N/A Metallic | |||||||||
| Depth | N/A 1.69 in42.9 mm | N/A 1.69 in42.9 mm | N/A 1.69 in42.9 mm | N/A 1.94 in49.3 mm | N/A 2.44 in62 mm | |||||
| Max. Bore (Dimensions ID1/ID2) | N/A 1.875 in48 mm | N/A 1.875 in48 mm | N/A 1.875 in48 mm | N/A 2.438 in62 mm | N/A 3.063 in78 mm | |||||
| Dimension HD | N/A 2.49 in63.3 mm | N/A 2.49 in63.3 mm | N/A 2.49 in63.3 mm | N/A 3.29 in83.5 mm | N/A 4.21 in106.9 mm | |||||
| Coupling Type | N/A Gear | |||||||||
| Weight | N/A | |||||||||
| Cubic inches | N/A | |||||||||
|
|
||||||||||