Smarter Bearing Selection Is Here

The Timken ® Syber ® Bearing System Designer Tool now features Smart Selection, enabling users to find the right bearing faster by filtering options based on target life and key dimensions.

Learn More
Analyze Bearing Performance in an Application with Timken ® Syber ® Bearing System Designer

A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.

Learn More
Simplified Gear Force Analysis

Alex Waye, Timken Application Engineer, shows you how to instantly compute tangential, radial, and axial forces for better design decisions.

View Video
Batch CAD Cart (0)
  • Cart is empty
Imperial/Inch HercuFlex® Gear Couplings Hubs for FXL (flanged style). The "L" in the name is for Labyrinth Seal. In extreme high contamination environments, Lovejoy has transformed the HercuFlex coupling to integrate an advanced seal design when performance degradation is not tolerable. This advanced gear coupling still encompasses the torque and misalignment capacities that make the HercuFlex coupling an industry leader. • Unequaled bore and torque capacity • 1.5° of misalignment per gear mesh • Improved fastener corrosion resistance • Advanced seal design intensifying contamination resistance • Interchangeable with standard AGMA flange interface
Unit of Measure
Items
HercuFlex FXL side view

FXL-1-HUB-1-1/4-1/4X1/8KW

HercuFlex FXL side view

FXL-1.5-HUB-1-7/8-1/2X1/4KW

HercuFlex FXL side view

FXL-2-HUB-2-3/4-5/8X5/16KW

HercuFlex FXL side view

FXL-2-HUB-1-3/8-5/16X5/32KW

HercuFlex FXL side view

FXL-2-HUB-2-3/8-5/8X5/16KW
Description  N/A FXL-1-HUB-1-1/4-1/4X1/8KW N/A FXL-1.5-HUB-1-7/8-1/2X1/4KW N/A FXL-2-HUB-2-3/4-5/8X5/16KW N/A FXL-2-HUB-1-3/8-5/16X5/32KW N/A FXL-2-HUB-2-3/8-5/8X5/16KW
Bore Size  N/A 1-1/4 in N/A 1-7/8 in N/A 2-3/4 in N/A 1-3/8 in N/A 2-3/8 in
Type N/A HercuFlex® Gear Coupling Hub
Size N/A 1 N/A 1.5 N/A 2 N/A 2 N/A 2
Hub Material N/A AISI 1045
Set Screw Style Coupling Size (Dimension T) N/A
Keyway Size (W x D) N/A 1/4x1/8 in N/A 1/2X1/4 in N/A 5/8X5/16 in N/A 5/16X5/32 in N/A 5/8X5/16 in
Nominal Torque N/A 8,000 in·lb904 N·m N/A 15,000 in·lb1,695 N·m N/A 39,000 in·lb4,406 N·m N/A 39,000 in·lb4,406 N·m N/A 39,000 in·lb4,406 N·m
Max Speed (Unbalanced) N/A 6000 rpm N/A 5500 rpm N/A 5000 rpm N/A 5000 rpm N/A 5000 rpm
Length thru Bore N/A 1.69 in N/A 1.94 in N/A 2.44 in N/A 2.44 in N/A 2.44 in
Style N/A Bored
Color N/A Metallic
Depth N/A 1.69 in42.9 mm N/A 1.94 in49.3 mm N/A 2.44 in62 mm N/A 2.44 in62 mm N/A 2.44 in62 mm
Max. Bore (Dimensions ID1/ID2) N/A 1.563 in40 mm N/A 2 1/8 in55 mm N/A 2.813 in71 mm N/A 2.813 in71 mm N/A 2.813 in71 mm
Dimension HD N/A 2.06 in52.3 mm N/A 2.85 in72.4 mm N/A 3.75 in95.2 mm N/A 3.75 in95.2 mm N/A 3.75 in95.2 mm
Coupling Type N/A Gear
Weight N/A
Cubic inches N/A