The Timken ® Syber ® Bearing System Designer Tool now features Smart Selection, enabling users to find the right bearing faster by filtering options based on target life and key dimensions.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
Alex Waye, Timken Application Engineer, shows you how to instantly compute tangential, radial, and axial forces for better design decisions.
| Items |
697904349016 FXL-1.5-HUB-40MMP7-12X3.3MMKW |
697904353624 FXL-3.5-HUB-90MMP7-25X5.4MMKW |
697904354294 FXL-4-HUB-110MMP7-28X6.4MMKW |
697904355734 FXL-4.5-HUB-162MMP7-40X9.4MMKW |
697904358858 FXL-5.5-HUB-212MMR7-50X11.4MMKW |
|||||
| Description | N/A FXL-1.5-HUB-40MMP7-12X3.3MMKW | N/A FXL-3.5-HUB-90MMP7-25X5.4MMKW | N/A FXL-4-HUB-110MMP7-28X6.4MMKW | N/A FXL-4.5-HUB-162MMP7-40X9.4MMKW | N/A FXL-5.5-HUB-212MMR7-50X11.4MMKW | |||||
| Bore Size | N/A 40 mm | N/A 90 mm | N/A 110 mm | N/A 162 mm | N/A 212 mm | |||||
| Size | N/A 1.5 | N/A 3.5 | N/A 4 | N/A 4.5 | N/A 5.5 | |||||
| Type | N/A HercuFlex® Gear Coupling Hub | |||||||||
| Hub Material | N/A AISI 1045 | |||||||||
| Set Screw Style Coupling Size (Dimension T) | N/A | |||||||||
| Keyway Size (W x D) | N/A 12X3.3MM mm | N/A 25MMX5.4MM mm | N/A 28MMX6.4MM mm | N/A 40X9.4MM mm | N/A 50MMX11.4MM mm | |||||
| Nominal Torque | N/A 15,000 N·m1,695 in·lb | N/A 177,000 N·m19,998 in·lb | N/A 270,900 N·m30,608 in·lb | N/A 370,700 N·m41,883 in·lb | N/A 670,700 N·m75,779 in·lb | |||||
| Max Speed (Unbalanced) | N/A 5500 rpm | N/A 3500 rpm | N/A 3000 rpm | N/A 2700 rpm | N/A 2200 rpm | |||||
| Length thru Bore | N/A 1.94 in | N/A 4.19 in | N/A 4.75 in | N/A 5.31 in | N/A 6.91 in | |||||
| Style | N/A Bored | |||||||||
| Depth | N/A 1.94 in49.3 mm | N/A 4.19 in106.4 mm | N/A 4.75 in120.7 mm | N/A 5.31 in134.9 mm | N/A 6.91 in175.5 mm | |||||
| Color | N/A Metallic | |||||||||
| Max. Bore (Dimensions ID1/ID2) | N/A 2 1/8 in55 mm | N/A 4.75 in120 mm | N/A 5.675 in145 mm | N/A 6.375 in167 mm | N/A 8 3/8 in212 mm | |||||
| Dimension HD | N/A 2.85 in72.4 mm | N/A 6.34 in161.1 mm | N/A 7.41 in188.3 mm | N/A 8.38 in212.8 mm | N/A 10.52 in267.3 mm | |||||
| Dimension L1 | N/A | |||||||||
| Dimension L2 | N/A | |||||||||
| Dimension L3 | N/A | |||||||||
| Dimension TW | N/A | |||||||||
| Coupling Type | N/A Gear | |||||||||
| Weight | N/A | |||||||||
| Cubic inches | N/A | |||||||||
|
|
||||||||||