The Timken ® Syber ® Bearing System Designer Tool now features Smart Selection, enabling users to find the right bearing faster by filtering options based on target life and key dimensions.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
Items |
![]() 230/1180YMDW33W45AC2 Spherical Roller Bearings - Brass Cage |
![]() 22218EMW33W800C4 Spherical Roller Bearings - Brass Cage |
![]() 22222EMAW33W800C6 Spherical Roller Bearings - Brass Cage |
![]() 22222EMW33 Spherical Roller Bearings - Brass Cage |
![]() 22222EMW33C3 Spherical Roller Bearings - Brass Cage |
|||||
Design Unit | N/A Metric | |||||||||
d - Bore | N/A 1180 mm | N/A 90 mm | N/A 110 mm | N/A 110 mm | N/A 110 mm | |||||
D - Outer Diameter | N/A 65.3540 in1660 mm | N/A 6.2989 in159.993 mm | N/A 7.8737 in199.993 mm | N/A 7.874 in200 mm | N/A 7.874 in200 mm | |||||
B' - Inner Ring Width | N/A 13.976 in355 mm | N/A 1.5748 in40 mm | N/A 2.0866 in53 mm | N/A 2.0866 in53 mm | N/A 2.0866 in53 mm | |||||
B - Outer Ring Width | N/A 13.9760 in355 mm | N/A 1.5748 in40 mm | N/A 2.0866 in53 mm | N/A 2.0866 in53 mm | N/A 2.0866 in53 mm | |||||
Bore_Taper | N/A | |||||||||
R - Inner Ring "To Clear" Radius1 | N/A 0.280 in7 mm | N/A 0.080 in2 mm | N/A 0.080 in2 mm | N/A 0.080 in2 mm | N/A 0.080 in2 mm | |||||
r - Outer Ring "To Clear" Radius2 | N/A 0.280 in7 mm | N/A 0.08 in2 mm | N/A 0.08 in2 mm | N/A 0.08 in2 mm | N/A 0.08 in2 mm | |||||
da - Inner Ring Backing Diameter | N/A 1293.000 mm50.890 in | N/A 105.000 mm4.2000 in | N/A 133.000 mm5.2000 in | N/A 133.000 mm5.2000 in | N/A 133.000 mm5.2000 in | |||||
Da - Outer Ring Backing Diameter | N/A 1558.000 mm61.340 in | N/A 146.000 mm5.800 in | N/A 182 mm7.200 in | N/A 182 mm7.200 in | N/A 182 mm7.200 in | |||||
C0 - Static Radial Rating | N/A 9700000 lbf43200000 N | N/A 87200 lbf388000 N | N/A 147000 lbf653000 N | N/A 147000 lbf653000 N | N/A 147000 lbf653000 N | |||||
C1(2) - Dynamic Radial Rating (Two-Rows) | N/A 4320000 lbf19200000 N | N/A 79700 lbf355000 N | N/A 125000 lbf555000 N | N/A 125000 lbf555000 N | N/A 125000 lbf555000 N | |||||
e - ISO Factor3 | N/A 0.19 | N/A 0.23 | N/A 0.25 | N/A 0.25 | N/A 0.25 | |||||
Y0 - ISO Factor4 | N/A 3.42 | N/A 2.83 | N/A 2.67 | N/A 2.67 | N/A 2.67 | |||||
Y1 - ISO Factor5 | N/A 3.5 | N/A 2.9 | N/A 2.73 | N/A 2.73 | N/A 2.73 | |||||
Y2 - ISO Factor6 | N/A 5.21 | N/A 4.31 | N/A 4.06 | N/A 4.06 | N/A 4.06 | |||||
Reference Thermal Speed Rating (Grease) | N/A 160 rpm | N/A 3500 rpm | N/A 2900 rpm | N/A 2900 rpm | N/A 2900 rpm | |||||
Reference Thermal Speed Rating (Oil)7 | N/A 170 rpm | N/A 4300 rpm | N/A 3500 rpm | N/A 3500 rpm | N/A 3500 rpm | |||||
Cg - Geometry Factor8 | N/A 0.170 | N/A 0.0638 | N/A 0.0742 | N/A 0.0742 | N/A 0.0742 | |||||
Bearing Weight | N/A 2447.90 Kg5385.40 lb | N/A 3.5 Kg7.7 lb | N/A 7.2 Kg15.8 lb | N/A 7.2 Kg15.8 lb | N/A 7.2 Kg15.8 lb | |||||
Cage Type | N/A YMD | N/A EM | N/A EM | N/A EM | N/A EM | |||||
UPC Code | N/A | N/A 087796252035 | N/A 087796144385 | N/A 087796151604 | N/A 087796167209 | |||||
Cage Material | N/A Brass | |||||||||
Superseded Part | N/A | N/A 22218YMW33W800C4 | N/A 22222YMAW33W800C6 | N/A 22222YMW33 | N/A 22222YMW33C3 | |||||
|