Smarter Bearing Selection Is Here

The Timken ® Syber ® Bearing System Designer Tool now features Smart Selection, enabling users to find the right bearing faster by filtering options based on target life and key dimensions.

Learn More
Analyze Bearing Performance in an Application with Timken ® Syber ® Bearing System Designer

A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.

Learn More
Save Time and Design with Confidence.
Register Today for Timken's Online Engineering Tools Webinar.
Register
Batch CAD Cart (0)
  • Cart is empty
Case Carburized Inner Rings and Rollers (W40I,W40R,W906A) - (Common in Paper industry applications)
Spherical bearings are designed to manage high radial loads even when misalignment, poor lubrication, contamination, extreme speeds or critical application stresses are present.
Unit of Measure
Items
Timken_SRB_Brass_EMW33_22208YMW33C3-A2

Spherical Roller Bearings - Brass Cage

Timken_SRB_Brass_EMW33_22208YMW33C3-A2

Spherical Roller Bearings - Brass Cage

Timken_SRB_Brass_EMW33_22208YMW33C3-A2

Spherical Roller Bearings - Brass Cage

Timken_SRB_Brass_EMW33_22208YMW33C3-A2

Spherical Roller Bearings - Brass Cage

Timken_SRB_Brass_EMW33_22208YMW33C3-A2

Spherical Roller Bearings - Brass Cage
Design Unit N/A Metric
d - Bore N/A 500 mm N/A 500 mm N/A 530 mm N/A 530 mm N/A 530 mm
D - Outer Diameter N/A 720 mm28.3470 in N/A 720 mm28.3470 in N/A 780 mm30.709 in N/A 780 mm30.709 in N/A 780 mm30.709 in
B' - Inner Ring Width N/A 167 mm6.575 in N/A 167 mm6.575 in N/A 185 mm7.284 in N/A 185 mm7.284 in N/A 185 mm7.284 in
B - Outer Ring Width N/A 167 mm6.5750 in N/A 167 mm6.5750 in N/A 185 mm7.2840 in N/A 185 mm7.2840 in N/A 185 mm7.2840 in
Bore_Taper N/A 1/12
R - Inner Ring "To Clear" Radius1 N/A 5 mm0.200 in
r - Outer Ring "To Clear" Radius2 N/A 5 mm0.200 in
da - Inner Ring Backing Diameter N/A 550.000 mm21.700 in N/A 550.000 mm21.700 in N/A 588.000 mm23.2000 in N/A 588.000 mm23.2000 in N/A 588.000 mm23.2000 in
Da - Outer Ring Backing Diameter N/A 673.000 mm26.500 in N/A 673.000 mm26.500 in N/A 725.000 mm28.600 in N/A 725.000 mm28.600 in N/A 725.000 mm28.600 in
C0 - Static Radial Rating N/A 8160000 N1840000 lbf N/A 8160000 N1840000 lbf N/A 9720000 N2190000 lbf N/A 9720000 N2190000 lbf N/A 9720000 N2190000 lbf
C1(2) - Dynamic Radial Rating (Two-Rows) N/A 4290000 N965000 lbf N/A 4290000 N965000 lbf N/A 5150000 N1160000 lbf N/A 5150000 N1160000 lbf N/A 5150000 N1160000 lbf
e - ISO Factor3 N/A 0.21
Y0 - ISO Factor4 N/A 3.18 N/A 3.18 N/A 3.07 N/A 3.07 N/A 3.07
Y1 - ISO Factor5 N/A 3.26 N/A 3.26 N/A 3.14 N/A 3.14 N/A 3.14
Y2 - ISO Factor6 N/A 4.85 N/A 4.85 N/A 4.68 N/A 4.68 N/A 4.68
Reference Thermal Speed Rating (Grease) N/A 510 rpm N/A 510 rpm N/A 460 rpm N/A 460 rpm N/A 460 rpm
Reference Thermal Speed Rating (Oil)7 N/A 580 rpm N/A 580 rpm N/A 530 rpm N/A 530 rpm N/A 530 rpm
Cg - Geometry Factor8 N/A 0.1037 N/A 0.1037 N/A 0.1083 N/A 0.1083 N/A 0.1083
Bearing Weight N/A 222.00 Kg488.40 lb N/A 222.00 Kg488.40 lb N/A 302.60 Kg665.70 lb N/A 302.60 Kg665.70 lb N/A 302.60 Kg665.70 lb
Cage Type N/A YMB
UPC Code N/A 087796029262 N/A 087796187931 N/A 087796200333 N/A 087796197626 N/A 087796139909
Cage Material N/A Brass
Superseded Part N/A
  • 1 Maximum housing fillet radius that bearing corners will clear.
  • 2 Maximum shaft fillet radius that bearing corners will clear.
  • 3 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 4 These factors apply for both inch and metric calculations. See engineering
  • 5 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 6 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 7 See thermal speed ratings in the engineering section.
  • 8 Geometry constant for Lubrication Life Adjustment Factor a3l.