Join Eric Stasiowski, manager – online marketing & ecommerce, to see how you can save key items like documents, bearings, and distributor locations directly to your account.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
Alex Waye, Timken Application Engineer, shows you how to instantly compute tangential, radial, and axial forces for better design decisions.
| Items |
68514442927 Hexadrive Series Model HLA-30 Adjustable Pulleys w/ Hexact Linear Actuation Method - Imperial |
68514442928 Hexadrive Series Model HLA-30 Adjustable Pulleys w/ Hexact Linear Actuation Method - Imperial |
68514442929 Hexadrive Series Model HLA-30 Adjustable Pulleys w/ Hexact Linear Actuation Method - Imperial |
68514442930 Hexadrive Series Model HLA-30 Adjustable Pulleys w/ Hexact Linear Actuation Method - Imperial |
||||
| Description | N/A HLA-30-1-3/8-PULLEY | N/A HLA-30-1-5/8-PULLEY | N/A HLA-30-1-7/8-PULLEY | N/A HLA-30-2-1/8-PULLEY | ||||
| Bore Diameter | N/A 1 3/8 in | N/A 1 5/8 in | N/A 1 7/8 in | N/A 2 1/8 in | ||||
| Model | N/A HLA-30 | |||||||
| Type | N/A Adjustable Center - Driver | |||||||
| Belt Size | N/A 4430V | |||||||
| Outside Diameter (Dimension A) | N/A 12.500 in | |||||||
| Belt Top Width (Dimension B) | N/A 2.750 in | |||||||
| Dimension C | N/A 0.780 in19.81 mm | |||||||
| Distance at Min. PD (Dimension D) | N/A 5.190 in | |||||||
| Bore Depth (Dimension E) | N/A 7.500 in | |||||||
| Max. Opening Distance (Dimension F) | N/A 12.830 in | |||||||
| Min. Opening Distance (Dimension G) | N/A 10.810 in | |||||||
| Thru Hole (Dimension H) | N/A 0.390 in | |||||||
| Distance Across Flats (Dimension I) | N/A 1.480 in | |||||||
| Nut Diameter (Dimension J) | N/A 1.570 in | |||||||
| Max. Thrust (Dimension K) | N/A 1015.00 lb | |||||||
| Diameter (Dimension L) | N/A 4.500 in | |||||||
| Thread (Dimension M) | N/A 3/4-10 UNC | |||||||
| Max. Depth (Dimension N) | N/A 0.87 in Diameter x 1.62 in | |||||||
| Flat Length (Dimension P) | N/A 1.000 in | |||||||
| Dimension R | N/A 1.120 in28.45 mm | |||||||
| Max. Depth (Dimension S) | N/A 3.000 in | |||||||
| Weight | N/A 46.00 lb | |||||||
| UPC Number | N/A 42927 | N/A 42928 | N/A 42929 | N/A 42930 | ||||
| Cubic inches | N/A 2004.68750 in³ | |||||||
|
|
||||||||