Join Eric Stasiowski, manager – online marketing & ecommerce, to see how you can save key items like documents, bearings, and distributor locations directly to your account.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
Alex Waye, Timken Application Engineer, shows you how to instantly compute tangential, radial, and axial forces for better design decisions.
| Items |
68514435866 Hexadrive Series Model HLA-7 Adjustable Pulleys w/ Hexact Linear Actuation Method - Imperial |
68514442926 Hexadrive Series Model HLA-7 Adjustable Pulleys w/ Hexact Linear Actuation Method - Imperial |
||
| Description | N/A HLA-7-1-3/8-PULLEY | N/A HLA-7-1-1/8-PULLEY | ||
| Bore Diameter | N/A 1 3/8 in | N/A 1 1/8 in | ||
| Model | N/A HLA-7 | |||
| Type | N/A Adjustable Center - Driver | |||
| Belt Size | N/A 2926V | |||
| Outside Diameter (Dimension A) | N/A 10.000 in | |||
| Belt Top Width (Dimension B) | N/A 1.810 in | |||
| Dimension C | N/A 0.800 in20.32 mm | |||
| Distance at Min. PD (Dimension D) | N/A 3.590 in | |||
| Bore Depth (Dimension E) | N/A 6.000 in | |||
| Max. Opening Distance (Dimension F) | N/A 10.170 in | |||
| Min. Opening Distance (Dimension G) | N/A 8.750 in | |||
| Thru Hole (Dimension H) | N/A 0.390 in | |||
| Distance Across Flats (Dimension I) | N/A 1.310 in | |||
| Nut Diameter (Dimension J) | N/A 1.380 in | |||
| Max. Thrust (Dimension K) | N/A 765.00 lb | |||
| Diameter (Dimension L) | N/A 3.750 in | |||
| Thread (Dimension M) | N/A 3/1-10 UNC | |||
| Max. Depth (Dimension N) | N/A 0.87 in Diameter x 1.44 in | |||
| Flat Length (Dimension P) | N/A 1.000 in | |||
| Dimension R | N/A 1.250 in31.75 mm | |||
| Max. Depth (Dimension S) | N/A 2.500 in | |||
| Weight | N/A 25.00 lb | N/A 26.00 lb | ||
| UPC Number | N/A 35866 | N/A 42926 | ||
| Cubic inches | N/A 1017.00000 in³ | |||
|
|
||||