Join Eric Stasiowski, manager – online marketing & ecommerce, to see how you can save key items like documents, bearings, and distributor locations directly to your account.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
Alex Waye, Timken Application Engineer, shows you how to instantly compute tangential, radial, and axial forces for better design decisions.
| Items |
68514442900 Hexadrive Series Model HLA-3 Adjustable Pulleys w/ Hexact Linear Actuation Method - Imperial |
68514442901 Hexadrive Series Model HLA-3 Adjustable Pulleys w/ Hexact Linear Actuation Method - Imperial |
68514442924 Hexadrive Series Model HLA-3 Adjustable Pulleys w/ Hexact Linear Actuation Method - Imperial |
68514442925 Hexadrive Series Model HLA-3 Adjustable Pulleys w/ Hexact Linear Actuation Method - Imperial |
||||
| Description | N/A HLA-3-3/4-PULLEY | N/A HLA-3-7/8-PULLEY | N/A HLA-3-1"-PULLEY | N/A HLA-3-1-1/8-PULLEY | ||||
| Bore Diameter | N/A 3/4 in | N/A 7/8 in | N/A 1 in | N/A 1 1/8 in | ||||
| Model | N/A HLA-3 | |||||||
| Type | N/A Adjustable Center - Driver | |||||||
| Belt Size | N/A 1922V | |||||||
| Outside Diameter (Dimension A) | N/A 8.250 in | |||||||
| Belt Top Width (Dimension B) | N/A 1.180 in | |||||||
| Dimension C | N/A 0.630 in16 mm | |||||||
| Distance at Min. PD (Dimension D) | N/A 2.520 in | |||||||
| Bore Depth (Dimension E) | N/A 3.5 in | |||||||
| Max. Opening Distance (Dimension F) | N/A 8.370 in | |||||||
| Min. Opening Distance (Dimension G) | N/A 7.310 in | |||||||
| Thru Hole (Dimension H) | N/A 0.390 in | |||||||
| Distance Across Flats (Dimension I) | N/A 1.120 in | |||||||
| Nut Diameter (Dimension J) | N/A 1.180 in | |||||||
| Max. Thrust (Dimension K) | N/A 472.00 lb | |||||||
| Diameter (Dimension L) | N/A 3.000 in | |||||||
| Thread (Dimension M) | N/A 5/8-11 UNC | |||||||
| Max. Depth (Dimension N) | N/A 0.78 in Diameter x 1.12 in | |||||||
| Flat Length (Dimension P) | N/A 0.750 in | |||||||
| Dimension R | N/A 1.000 in25.40 mm | |||||||
| Max. Depth (Dimension S) | N/A 2.000 in | |||||||
| Weight | N/A 16.00 lb | |||||||
| UPC Number | N/A 42900 | N/A 42901 | N/A 42924 | N/A 42925 | ||||
| Cubic inches | N/A 569.68313 in³ | |||||||
|
|
||||||||