The Timken ® Syber ® Bearing System Designer Tool now features Smart Selection, enabling users to find the right bearing faster by filtering options based on target life and key dimensions.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
Alex Waye, Timken Application Engineer, shows you how to instantly compute tangential, radial, and axial forces for better design decisions.
Effective August 21st, 2023, the Naval Air Warfare Center Aircraft Division (NAWCAD) has disapproved Timken Aurora’s qualification status for SAE-AS81820 and SAE-AS81935 specifications. Timken Aurora is working diligently to get requalified.
| Items |
HAB-3T Aurora Bearing HAB-TG & HAB-T High Misalignment Series Spherical Bearings - PTFE Lined - Self-Lubricating |
HAB-3TG Aurora Bearing HAB-TG & HAB-T High Misalignment Series Spherical Bearings - PTFE Lined - Self-Lubricating |
HAB-4T Aurora Bearing HAB-TG & HAB-T High Misalignment Series Spherical Bearings - PTFE Lined - Self-Lubricating |
HAB-4TG Aurora Bearing HAB-TG & HAB-T High Misalignment Series Spherical Bearings - PTFE Lined - Self-Lubricating |
HAB-5T Aurora Bearing HAB-TG & HAB-T High Misalignment Series Spherical Bearings - PTFE Lined - Self-Lubricating |
|||||
| Bearing Type | N/A Plain | N/A Grooved | N/A Plain | N/A Grooved | N/A Plain | |||||
| B - Ball Bore | N/A .1900 in | N/A .1900 in | N/A .2500 in | N/A .2500 in | N/A .3125 in | |||||
| D - Outside Diameter | N/A .5625 in | N/A .5625 in | N/A .7400 in | N/A .7400 in | N/A .9060 in | |||||
| W - Ball Width | N/A .500 in | N/A .500 in | N/A .593 in | N/A .593 in | N/A .813 in | |||||
| H - Race Width | N/A .210 in | N/A .210 in | N/A .255 in | N/A .255 in | N/A .345 in | |||||
| M - Chamfer | N/A .020 in | N/A .020 in | N/A .020 in | N/A .020 in | N/A .030 in | |||||
| O - Ball Shoulder Diameter | N/A .317 in | N/A .317 in | N/A .390 in | N/A .390 in | N/A .512 in | |||||
| P - Groove Depth | N/A | N/A .020 in | N/A | N/A .025 in | N/A | |||||
| G - Groove Pitch Diameter | N/A | N/A .490 in | N/A | N/A .674 in | N/A | |||||
| R - Grooved Radius | N/A | N/A .010 in | N/A | N/A .010 in | N/A | |||||
| Ball Diameter | N/A .437 in | N/A .437 in | N/A .593 in | N/A .593 in | N/A .781 in | |||||
| a - Misalignment Angle | N/A 17 º | N/A 17 º | N/A 24 º | N/A 24 º | N/A 23 º | |||||
| Radial Static Limit Load Capacity | N/A 6,334 lbs | N/A 6,334 lbs | N/A 7,560 lbs | N/A 7,560 lbs | N/A 16,975 lbs | |||||
| Approximate Brg. Weight | N/A .02 lb | N/A .02 lb | N/A .04 lb | N/A .04 lb | N/A .08 lb | |||||
|
|
||||||||||