The Timken ® Syber ® Bearing System Designer Tool now features Smart Selection, enabling users to find the right bearing faster by filtering options based on target life and key dimensions.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
Alex Waye, Timken Application Engineer, shows you how to instantly compute tangential, radial, and axial forces for better design decisions.
Effective August 21st, 2023, the Naval Air Warfare Center Aircraft Division (NAWCAD) has disapproved Timken Aurora’s qualification status for SAE-AS81820 and SAE-AS81935 specifications. Timken Aurora is working diligently to get requalified.
| Items |
HAB-3ET-3 Aurora Bearing HAB-ETG & HAB-ET High Misalignment Series Spherical Bearings - PTFE Lined - Self-Lubricating |
HAB-3ETG-3 Aurora Bearing HAB-ETG & HAB-ET High Misalignment Series Spherical Bearings - PTFE Lined - Self-Lubricating |
HAB-4ET Aurora Bearing HAB-ETG & HAB-ET High Misalignment Series Spherical Bearings - PTFE Lined - Self-Lubricating |
HAB-4ETG Aurora Bearing HAB-ETG & HAB-ET High Misalignment Series Spherical Bearings - PTFE Lined - Self-Lubricating |
HAB-5ET-4 Aurora Bearing HAB-ETG & HAB-ET High Misalignment Series Spherical Bearings - PTFE Lined - Self-Lubricating |
|||||
| Bearing Type | N/A Plain | N/A Grooved | N/A Plain | N/A Grooved | N/A Plain | |||||
| B - Ball Bore | N/A .1900 in | N/A .1900 in | N/A .2500 in | N/A .2500 in | N/A .3125 in | |||||
| D - Outside Diameter | N/A .5625 in | N/A .5625 in | N/A .7400 in | N/A .7400 in | N/A .6875 in | |||||
| W - Ball Width | N/A .500 in | N/A .500 in | N/A .593 in | N/A .593 in | N/A .625 in | |||||
| H - Race Width | N/A .210 in | N/A .210 in | N/A .255 in | N/A .255 in | N/A .255 in | |||||
| M - Chamfer | N/A .010 in | N/A | N/A .010 in | N/A | N/A .010 in | |||||
| O - Ball Shoulder Diameter | N/A .319 in | N/A .319 in | N/A .390 in | N/A .390 in | N/A .418 in | |||||
| P - Groove Depth | N/A | N/A .025 in | N/A | N/A .025 in | N/A | |||||
| G - Groove Pitch Diameter | N/A | N/A .494 in | N/A | N/A .674 in | N/A | |||||
| R - Grooved Radius | N/A | N/A .010 in | N/A | N/A .010 in | N/A | |||||
| Ball Diameter | N/A .437 in | N/A .437 in | N/A .593 in | N/A .593 in | N/A .593 in | |||||
| a - Misalignment Angle | N/A 13 º | N/A 13 º | N/A 23 º | N/A 23 º | N/A 18 º | |||||
| No Load Rotational Breakaway Torque | N/A .25 to 5.0 in·lb | N/A .25 to 5.0 in·lb | N/A .25 to 5.0 in·lb | N/A .25 to 5.0 in·lb | N/A 1 to 15 in·lb | |||||
| Radial Static Limit Load Capacity | N/A 6,334 lbs | N/A 6,334 lbs | N/A 10,564 lbs | N/A 10,564 lbs | N/A 10,564 lbs | |||||
| Approximate Brg. Weight | N/A .02 lb | N/A .02 lb | N/A .04 lb | N/A .04 lb | N/A .03 lb | |||||
|
|
||||||||||