Smarter Bearing Selection Is Here

The Timken ® Syber ® Bearing System Designer Tool now features Smart Selection, enabling users to find the right bearing faster by filtering options based on target life and key dimensions.

Learn More
Analyze Bearing Performance in an Application with Timken ® Syber ® Bearing System Designer

A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.

Learn More
Simplified Gear Force Analysis

Alex Waye, Timken Application Engineer, shows you how to instantly compute tangential, radial, and axial forces for better design decisions.

View Video
Batch CAD Cart (0)
  • Cart is empty
  • Ball - 440C stainless steel - heat treated - chrome plated (MFG. option).
  • Race - 17-4 PH stainless steel - heat treated.
  • Staking Groove is available. When a staking groove is required, specify by adding suffix "G". Ex.: HAB-4EG.
Unit of Measure
Items
HAB-T spherical bearing product image

Aurora Bearing HAB-EG & HAB-E High Misalignment Series Spherical Bearings

HAB-T spherical bearing product image

Aurora Bearing HAB-EG & HAB-E High Misalignment Series Spherical Bearings

HAB-T spherical bearing product image

Aurora Bearing HAB-EG & HAB-E High Misalignment Series Spherical Bearings

HAB-T spherical bearing product image

Aurora Bearing HAB-EG & HAB-E High Misalignment Series Spherical Bearings

HAB-T spherical bearing product image

Aurora Bearing HAB-EG & HAB-E High Misalignment Series Spherical Bearings
Bearing Type N/A Plain N/A Grooved N/A Plain N/A Grooved N/A Plain
B - Ball Bore N/A .1900 in N/A .1900 in N/A .2500 in N/A .2500 in N/A .3125 in
D - Outside Diameter N/A .5625 in N/A .5625 in N/A .7400 in N/A .7400 in N/A .6875 in
W - Ball Width N/A .500 in N/A .500 in N/A .593 in N/A .593 in N/A .625 in
H - Race Width N/A .210 in N/A .210 in N/A .255 in N/A .255 in N/A .255 in
M - Chamfer N/A .010 in N/A N/A .010 in N/A N/A .010 in
O - Ball Shoulder Diameter N/A .319 in N/A .319 in N/A .390 in N/A .390 in N/A .418 in
P - Groove Depth N/A N/A .025 in N/A N/A .025 in N/A
G - Groove Pitch Diameter N/A N/A .494 in N/A N/A .674 in N/A
R - Grooved Radius N/A N/A .010 in N/A N/A .010 in N/A
Ball Diameter N/A .437 in N/A .437 in N/A .593 in N/A .593 in N/A .593 in
a - Misalignment Angle N/A 13 º N/A 13 º N/A 23 º N/A 23 º N/A 18 º
Radial Clearance in. N/A .002 Max.
Radial Static Limit Load Capacity N/A 6,334 lbs N/A 6,334 lbs N/A 10,564 lbs N/A 10,564 lbs N/A 10,564 lbs
Approximate Brg. Weight N/A .02 lb N/A .02 lb N/A .04 lb N/A .04 lb N/A .03 lb
BC N/A .010 in