The Timken ® Syber ® Bearing System Designer Tool now features Smart Selection, enabling users to find the right bearing faster by filtering options based on target life and key dimensions.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
Alex Waye, Timken Application Engineer, shows you how to instantly compute tangential, radial, and axial forces for better design decisions.
Effective August 21st, 2023, the Naval Air Warfare Center Aircraft Division (NAWCAD) has disapproved Timken Aurora’s qualification status for SAE-AS81820 and SAE-AS81935 specifications. Timken Aurora is working diligently to get requalified.
| Items |
PWB-3T Aurora Bearing PWB-TG & PWB-T Series Spherical Bearings - PTFE Lined - Self-Lubricating |
PWB-3TG Aurora Bearing PWB-TG & PWB-T Series Spherical Bearings - PTFE Lined - Self-Lubricating |
PWB-4T Aurora Bearing PWB-TG & PWB-T Series Spherical Bearings - PTFE Lined - Self-Lubricating |
PWB-4TG Aurora Bearing PWB-TG & PWB-T Series Spherical Bearings - PTFE Lined - Self-Lubricating |
PWB-5T Aurora Bearing PWB-TG & PWB-T Series Spherical Bearings - PTFE Lined - Self-Lubricating |
|||||
| Bearing Type | N/A Plain | N/A Grooved | N/A Plain | N/A Grooved | N/A Plain | |||||
| B - Ball Bore | N/A .1900 in | N/A .1900 in | N/A .2500 in | N/A .2500 in | N/A .3125 in | |||||
| D - Outside Diameter | N/A .6250 in | N/A .6250 in | N/A .6250 in | N/A .6250 in | N/A .6875 in | |||||
| W - Ball Width | N/A .437 in | |||||||||
| H - Race Width | N/A .327 in | N/A .327 in | N/A .327 in | N/A .327 in | N/A .317 in | |||||
| O - Ball Shoulder Diameter | N/A .30 in | N/A .30 in | N/A .30 in | N/A .30 in | N/A .401 in | |||||
| P - Groove Depth | N/A | N/A .025 in | N/A | N/A .025 in | N/A | |||||
| G - Groove Pitch Diameter | N/A | N/A .563 in | N/A | N/A .563 in | N/A | |||||
| R - Grooved Radius | N/A | N/A .010 in | N/A | N/A .010 in | N/A | |||||
| Ball Diameter | N/A .531 in | N/A .531 in | N/A .531 in | N/A .531 in | N/A .593 in | |||||
| a - Misalignment Angle | N/A 15 º | N/A 15 º | N/A 15 º | N/A 15 º | N/A 14 º | |||||
| Radial Static Limit Load | N/A 2,500 lbs | N/A 2,500 lbs | N/A 5,500 lbs | N/A 5,500 lbs | N/A 9,400 lbs | |||||
| Axial Static Limit Load Capacity | N/A 1,770 lb | N/A 1,770 lb | N/A 1,770 lb | N/A 1,770 lb | N/A 1,640 lb | |||||
| No Load Rotational Breakaway Torque | N/A .25 to 5.0 in·lb | N/A .25 to 5.0 in·lb | N/A .25 to 5.0 in·lb | N/A .25 to 5.0 in·lb | N/A .25 to 8.0 in·lb | |||||
| Approximate Brg. Weight | N/A .03 lb | N/A .03 lb | N/A .03 lb | N/A .03 lb | N/A .04 lb | |||||
|
|
||||||||||