Batch CAD Cart (0)
  • Cart is empty
  • A complete C Type coupling is comprised of two standard C Type hubs, one cushion set, and one collar with hardware.
Unit of Measure
Items
Ctype collar

C Type Collars w/ Hardware

Ctype collar

C Type Collars w/ Hardware

Ctype collar

C Type Collars w/ Hardware

Ctype collar

C Type Collars w/ Hardware

Ctype collar

C Type Collars w/ Hardware
Description  N/A C226-COLLAR-W/HDW N/A C276-COLLAR-W/HDW N/A C280-COLLAR-W/HDW N/A C285-COLLAR-W/HDW N/A C295/2955-COLLAR-W/HDW
Outside Diameter N/A 5.500 in139.70 mm N/A 6.530 in165.86 mm N/A 7.810 in198.37 mm N/A 8.880 in225.55 mm N/A 9.620 in244.35 mm
Coupling Size N/A C226 N/A C276 N/A C280 N/A C285 N/A C295, C2955
Coupling Type N/A Jaw
Weight N/A 1.00 lb N/A 1.20 lb N/A 1.50 lb N/A 1.90 lb N/A 3.00 lb