Smarter Bearing Selection Is Here

The Timken® Syber® Bearing System Designer Tool now features Smart Selection, enabling users to find the right bearing faster by filtering options based on target life and key dimensions.

Learn More
Analyze Bearing Performance in an Application with Timken® Syber® Bearing System Designer

A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.

Learn More
Batch CAD Cart (0)
  • Cart is empty
  • A complete C Type coupling is comprised of two standard C Type hubs, one cushion set, and one collar with hardware.
Unit of Measure
Items
Lovejoy C Type – Higher Torque Jaw Coupling

C Type Hubs with Keyway - Inch (Imperial) Bores

Lovejoy C Type – Higher Torque Jaw Coupling

C Type Hubs with Keyway - Inch (Imperial) Bores

Lovejoy C Type – Higher Torque Jaw Coupling

C Type Hubs with Keyway - Inch (Imperial) Bores

Lovejoy C Type – Higher Torque Jaw Coupling

C Type Hubs with Keyway - Inch (Imperial) Bores

Lovejoy C Type – Higher Torque Jaw Coupling

C Type Hubs with Keyway - Inch (Imperial) Bores
Description  N/A C226-HUB-1-1/2-3/8X3/16KW N/A C226-HUB-1-1/4-1/4X1/8KW N/A C226-HUB-1-1/8-1/4X1/8KW N/A C226-HUB-1-3/4-3/8X3/16KW N/A C226-HUB-1-3/8-5/16X5/32KW
Bore Size  N/A 1 1/2 in N/A 1 1/4 in N/A 1 1/8 in N/A 1 3/4 in N/A 1 3/8 in
Hub Style N/A 3
Coupling Type N/A Jaw
Coupling N/A C226
Material N/A Cast Iron
Thread (Dimension T) N/A 1/2-13
Keyway Size (W x D) N/A 3/8 x 3/16 in N/A 1/4 x 1/8 in N/A 1/4 x 1/8 in N/A 3/8 x 3/16 in N/A 5/16 x 5/32 in
Length thru Bore N/A 2.750 in69.85 mm
Outside Diameter N/A 5.150 in130.81 mm
Color N/A Gray/Metallic
Nominal Torque N/A 2988.00 in·lb
Min. Bore (Dimensions ID1/ID2) N/A 0.875 in22.00 mm
Max. Bore (Dimensions ID1/ID2) N/A 2.500 in64.00 mm
Overall Length of Hub N/A 4.250 in107.95 mm
Max. Speed N/A 4800.00 rpm
Dimension CD N/A 5.500 in139.70 mm
Dimension CL N/A 0.120 in3.05 mm
Dimension G N/A 1.500 in38.10 mm
Dimension HD N/A 4.120 in104.65 mm
Dimension SL N/A 1.380 in35.05 mm
Moment of Inertia WR2 N/A 74.000 lb·in²
Rated HP at 100 rpm N/A 4.70 hp
Rated HP at 1,200 rpm N/A 56.40 hp
Rated HP at 1,800 rpm N/A 85.00 hp
Rated HP at 3,600 rpm N/A 169.20 hp
# of Jaws N/A 3
Elastomeric Member N/A SOX (NBR) Rubber
Weight N/A 11.10 lb N/A 12.10 lb N/A 12.10 lb N/A 11.10 lb N/A 12.10 lb
Weight (Complete Coupling w/ Max. Bores) N/A 29.00 lb
Weight (Complete Coupling w/ Min. Bores) N/A 22.00 lb
Cubic inches N/A 112.72063 in³