Batch CAD Cart (0)
  • Cart is empty
  • A complete C Type coupling is comprised of two standard C Type hubs, one cushion set, and one collar with hardware.
Unit of Measure
Items
Lovejoy C Type – Higher Torque Jaw Coupling

C Type Hubs with Rough Stock Bore

Lovejoy C Type – Higher Torque Jaw Coupling

C Type Hubs with Rough Stock Bore

Lovejoy C Type – Higher Torque Jaw Coupling

C Type Hubs with Rough Stock Bore

Lovejoy C Type – Higher Torque Jaw Coupling

C Type Hubs with Rough Stock Bore

Lovejoy C Type – Higher Torque Jaw Coupling

C Type Hubs with Rough Stock Bore
Description  N/A C226-HUB-7/8-RSB-NKW-N/SS N/A C276-HUB-7/8-RSB-NKW-N/SS N/A C280-HUB-1-1/4 RSB-NKW-NSS N/A C285-HUB-1-1/4-NKW-N/SS N/A C295-HUB-1-1/2-RSB-NKW-N/SS
Bore Size  N/A 7/8 in N/A 7/8 in N/A 1 1/4 in N/A 1 1/4 in N/A 1 1/2 in
Hub Style N/A 3
Coupling Type N/A Jaw
Coupling N/A C226 N/A C276 N/A C280 N/A C285 N/A C295
Material N/A Cast Iron
Thread (Dimension T) N/A 1/2-13 N/A 1/2-13 N/A 1/2-13 N/A 5/8-11 N/A 5/8-11
Length thru Bore N/A 2.750 in69.85 mm N/A 3.120 in79.25 mm N/A 3.120 in79.25 mm N/A 3.75 in95.25 mm N/A 3.75 in95.25 mm
Outside Diameter N/A 5.150 in130.81 mm N/A 6.180 in156.97 mm N/A 7.500 in190.50 mm N/A 8.500 in215.90 mm N/A 9.120 in231.65 mm
Color N/A Gray/Metallic
Nominal Torque N/A 2988.00 in·lb N/A 4716 in·lb N/A 7560.00 in·lb N/A 9182.00 in·lb N/A 11340.00 in·lb
Bore Type N/A Rough Stock Bore
Min. Bore (Dimensions ID1/ID2) N/A 0.875 in22.00 mm N/A 0.875 in22.00 mm N/A 1.250 in32.00 mm N/A 1.250 in32.00 mm N/A 1.5 in38 mm
Max. Bore (Dimensions ID1/ID2) N/A 2.500 in64.00 mm N/A 2.875 in73 mm N/A 3.000 in76 mm N/A 4.000 in102 mm N/A 3.500 in89.00 mm
Overall Length of Hub N/A 4.250 in107.95 mm N/A 4.750 in120.65 mm N/A 4.750 in120.65 mm N/A 5.380 in136.65 mm N/A 5.630 in143.00 mm
Max. Speed N/A 4800.00 rpm N/A 4200 rpm N/A 3500 rpm N/A 3200.00 rpm N/A 2300.00 rpm
Dimension CD N/A 5.500 in139.70 mm N/A 6.530 in165.86 mm N/A 7.810 in198.37 mm N/A 8.880 in225.55 mm N/A 9.620 in244.35 mm
Dimension CL N/A 0.120 in3.05 mm
Dimension G N/A 1.500 in38.10 mm N/A 1.630 in41.40 mm N/A 1.630 in41.40 mm N/A 1.630 in41.40 mm N/A 1.880 in47.75 mm
Dimension HD N/A 4.120 in104.65 mm N/A 5.00 in127.00 mm N/A 5.500 in139.70 mm N/A 6.5 in165.10 mm N/A 6.250 in158.75 mm
Dimension SL N/A 1.380 in35.05 mm N/A 1.560 in39.62 mm N/A 1.560 in39.62 mm N/A 1.750 in44.45 mm N/A 1.880 in47.75 mm
Moment of Inertia WR2 N/A 74.000 lb·in² N/A 188.000 lb·in² N/A 362.000 lb·in² N/A 642.000 lb·in² N/A 862.000 lb·in²
Rated HP at 100 rpm N/A 4.70 hp N/A 7.5 hp N/A 12.00 hp N/A 14.60 hp N/A 18.00 hp
Rated HP at 1,200 rpm N/A 56.40 hp N/A 90 hp N/A 114.00 hp N/A 175.20 hp N/A 216.00 hp
Rated HP at 1,800 rpm N/A 85.00 hp N/A 135 hp N/A 216.00 hp N/A 262.00 hp N/A 324.00 hp
Rated HP at 3,600 rpm N/A 169.20 hp N/A 270 hp N/A N/A N/A
# of Jaws N/A 3
Elastomeric Member N/A SOX (NBR) Rubber
Weight N/A 13.00 lb N/A 22.65 lb N/A 29.50 lb N/A 42.20 lb N/A 45.90 lb
Weight (Complete Coupling w/ Max. Bores) N/A 29.00 lb N/A 47.00 lb N/A 61.00 lb N/A 87.00 lb N/A 97.00 lb
Weight (Complete Coupling w/ Min. Bores) N/A 22.00 lb N/A 36.00 lb N/A 49.00 lb N/A 68.00 lb N/A 78.00 lb
Cubic inches N/A 112.72063 in³ N/A 181.41390 in³ N/A 267.18750 in³ N/A 388.70500 in³ N/A 468.27187 in³