The Timken® Syber® Bearing System Designer Tool now features Smart Selection, enabling users to find the right bearing faster by filtering options based on target life and key dimensions.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
Items |
![]() 68514414545 C Type Cushion Set of 6 |
![]() 68514414547 C Type Cushion Set of 6 |
![]() 68514414633 C Type Cushion Set of 6 |
![]() 68514414637 C Type Cushion Set of 6 |
![]() 68514414712 C Type Cushion Set of 6 |
|||||
Description | N/A C226-CUSHION-BRONZE-SET OF 6 | N/A C226-CUSHION-SXB-SET OF 6 | N/A C276-CUSHION-SXB-SET OF 6 | N/A C276-CUSHION-HYTREL-SET OF 6 | N/A C280-CUSHION-SXB-SET OF 6 | |||||
Height | N/A 1.313 in | N/A 1.313 in | N/A 1.563 in | N/A 1.563 in | N/A 1.875 in | |||||
Depth | N/A 0.625 in | N/A 0.625 in | N/A 0.750 in | N/A 0.750 in | N/A 0.750 in | |||||
Length | N/A 1.375 in | N/A 1.375 in | N/A 1.500 in | N/A 1.500 in | N/A 1.500 in | |||||
Cubic inches | N/A 1.12836 in³ | N/A 1.12836 in³ | N/A 1.75781 in³ | N/A 1.75781 in³ | N/A 2.10938 in³ | |||||
Overall Length of Hub | N/A 1.313 in33.35 mm | N/A 1.313 in33.35 mm | N/A 1.563 in39.69 mm | N/A 1.563 in39.69 mm | N/A 1.875 in47.63 mm | |||||
Type | N/A Jaw | |||||||||
Coupling Size | N/A C226 | N/A C226 | N/A C276 | N/A C276 | N/A C280 | |||||
Quantity | N/A 6 | |||||||||
Material | N/A Bronze | N/A SXB (NBR) | N/A SXB (NBR) | N/A Hytrel® | N/A SXB (NBR) | |||||
Weight | N/A 2.10 lb | N/A 0.31 lb | N/A 0.50 lb | N/A 0.50 lb | N/A 0.56 lb | |||||
|