Join Eric Stasiowski, manager – online marketing & ecommerce, to see how you can save key items like documents, bearings, and distributor locations directly to your account.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
Alex Waye, Timken Application Engineer, shows you how to instantly compute tangential, radial, and axial forces for better design decisions.
| Items |
69790405210 Grid Coupling Tapered Components - Cover Hardware, Horizontal Style - Metric |
69790405211 Grid Coupling Tapered Components - Cover Hardware, Horizontal Style - Metric |
69790405212 Grid Coupling Tapered Components - Cover Hardware, Horizontal Style - Metric |
69790405213 Grid Coupling Tapered Components - Cover Hardware, Horizontal Style - Metric |
69790405214 Grid Coupling Tapered Components - Cover Hardware, Horizontal Style - Metric |
|||||
| Description | N/A 1020/30/40-CVR HDWR-HZ MM | N/A 1050/60-CVR HDWR-HZ MM | N/A 1070/80/90-CVR HDWR-HZ MM | N/A 1100-CVR HDWR-HZ MM | N/A 1120/30/40-CVR HDWR-HZ MM | |||||
| Height | N/A 3.00 in | |||||||||
| Depth | N/A 1.00 in | |||||||||
| Width | N/A 5.00 in | |||||||||
| Type | N/A Grid | |||||||||
| Material | N/A Steel | |||||||||
| Cover Style | N/A Horizontal | |||||||||
| Weight | N/A 0.15 lb | N/A 0.20 lb | N/A 0.25 lb | N/A 0.40 lb | N/A 0.50 lb | |||||
| Color | N/A Silver | |||||||||
| Lovejoy® Grid Coupling Size | N/A 1020 | N/A 1050 | N/A 1070 | N/A 1100 | N/A 1120 | |||||
| Falk™ Steelflex® Horizontal Cover Style Coupling Part Number | N/A 1020T10 | N/A 1050T10 | N/A 1070T10 | N/A 1100T10 | N/A 1120T10 | |||||
| Morse® / Browning® Grid-Flex Horizontal Cover Style Coupling Part Number | N/A GF2020H | N/A GF2050H | N/A GF2070H | N/A GF2100H | N/A GF2120H | |||||
| Dodge® Grid-Lign® Horizontal Cover Style Coupling Part Number | N/A 1020T10 | N/A 1050T10 | N/A 1070T10 | N/A 1100T10 | N/A 1120T10 | |||||
| Kop-Flex® / Kop-Grid® Horizontal Cover Style Coupling Part Number | N/A 1020H | N/A 1050H | N/A 1070H | N/A 1100H | N/A 1120H | |||||
| Falk™ Steelflex® Vertical Cover Style Coupling Part Number | N/A 1020T20 | N/A 1050T20 | N/A 1070T20 | N/A 1100T20 | N/A 1120T20 | |||||
| Morse® / Browning® Grid-Flex Vertical Cover Style Coupling Part Number | N/A GF2020V | N/A GF2050V | N/A GF2070V | N/A GF2100V | N/A GF2120V | |||||
| Dodge® Grid-Lign® Vertical Cover Style Coupling Part Number | N/A 1020T20 | N/A 1050T20 | N/A 1070T20 | N/A 1100T20 | N/A 1120T20 | |||||
| Kop-Flex® / Kop-Grid® Vertical Cover Style Coupling Part Number | N/A 1020V | N/A 1050V | N/A 1070V | N/A 1100V | N/A 1120V | |||||
| Cubic inches | N/A 15.00000 in³ | |||||||||
|
|
||||||||||