Discover the New “My Dashboard” Experience

Join Eric Stasiowski, manager – online marketing & ecommerce, to see how you can save key items like documents, bearings, and distributor locations directly to your account.

View Video
Analyze Bearing Performance in an Application with Timken ® Syber ® Bearing System Designer

A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.

Learn More
Simplified Gear Force Analysis

Alex Waye, Timken Application Engineer, shows you how to instantly compute tangential, radial, and axial forces for better design decisions.

View Video
Batch CAD Cart (0)
  • Cart is empty
  • The Cover/Grid Assembly includes all components of the coupling except the hubs and spacers.
  • The terms "Inch" and "Metric" refer to the hardware (bolts, etc.).
  • The "Cover Set" contains the parts of the Cover/Grid Assembly without the grid spring.
  • The "Seal Kit" contains the rubber seals, gasket(s), and lube plugs.
  • "Cover Hardware" includes the fasteners that hold the cover together.
  • Grease packets are included with all Cover Sets and Cover/Grid Assemblies thru coupling size 1090.
Unit of Measure
Items
Horizontal Cover Style Grid Couplings

Grid Coupling Tapered Components - Seal Kit, Horizontal Style - Metric

Horizontal Cover Style Grid Couplings

Grid Coupling Tapered Components - Seal Kit, Horizontal Style - Metric

Horizontal Cover Style Grid Couplings

Grid Coupling Tapered Components - Seal Kit, Horizontal Style - Metric

Horizontal Cover Style Grid Couplings

Grid Coupling Tapered Components - Seal Kit, Horizontal Style - Metric

Horizontal Cover Style Grid Couplings

Grid Coupling Tapered Components - Seal Kit, Horizontal Style - Metric
Description  N/A 1020-SEAL KIT-HORIZONTAL N/A 1030-SEAL KIT-HORIZONTAL N/A 1040-SEAL KIT-HORIZONTAL N/A 1050-SEAL KIT-HORIZONTAL N/A 1070-SEAL KIT-HORIZONTAL
Height N/A 3.750 in N/A 3.750 in N/A 3.750 in N/A 4.000 in N/A 4.000 in
Depth N/A 1.00 in
Width N/A 3.000 in N/A 3.000 in N/A 3.000 in N/A 3.75 in N/A 3.75 in
Type N/A Grid
Material N/A Buna-N
Style N/A Horizontal
Color N/A Black
Lovejoy® Grid Coupling Size N/A 1020 N/A 1030 N/A 1040 N/A 1050 N/A 1070
Falk™ Steelflex® Horizontal Cover Style Coupling Part Number N/A 1020T10 N/A 1030T10 N/A 1040T10 N/A 1050T10 N/A 1070T10
Morse® / Browning® Grid-Flex Horizontal Cover Style Coupling Part Number N/A GF2020H N/A GF2030H N/A GF2040H N/A GF2050H N/A GF2070H
Dodge® Grid-Lign® Horizontal Cover Style Coupling Part Number N/A 1020T10 N/A 1030T10 N/A 1040T10 N/A 1050T10 N/A 1070T10
Kop-Flex® / Kop-Grid® Horizontal Cover Style Coupling Part Number N/A 1020H N/A 1030H N/A 1040H N/A 1050H N/A 1070H
Falk™ Steelflex® Vertical Cover Style Coupling Part Number N/A 1020T20 N/A 1030T20 N/A 1040T20 N/A 1050T20 N/A 1070T20
Morse® / Browning® Grid-Flex Vertical Cover Style Coupling Part Number N/A GF2020V N/A GF2030V N/A GF2040V N/A GF2050V N/A GF2070V
Dodge® Grid-Lign® Vertical Cover Style Coupling Part Number N/A 1020T20 N/A 1030T20 N/A 1040T20 N/A 1050T20 N/A 1070T20
Kop-Flex® / Kop-Grid® Vertical Cover Style Coupling Part Number N/A 1020V N/A 1030V N/A 1040V N/A 1050V N/A 1070V
Cubic inches N/A 11.25000 in³ N/A 11.25000 in³ N/A 11.25000 in³ N/A 15.00000 in³ N/A 15.00000 in³
Weight N/A 0.02 lb N/A 0.08 lb N/A 0.04 lb N/A 0.03 lb N/A 0.08 lb