Discover the New “My Dashboard” Experience

Join Eric Stasiowski, manager – online marketing & ecommerce, to see how you can save key items like documents, bearings, and distributor locations directly to your account.

View Video
Analyze Bearing Performance in an Application with Timken ® Syber ® Bearing System Designer

A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.

Learn More
Simplified Gear Force Analysis

Alex Waye, Timken Application Engineer, shows you how to instantly compute tangential, radial, and axial forces for better design decisions.

View Video
Batch CAD Cart (0)
  • Cart is empty
Unit of Measure
Items
Horizontal Cover Style Grid Couplings

Grid Coupling Hub

Horizontal Cover Style Grid Couplings

Grid Coupling Hub w/ Keyway

Horizontal Cover Style Grid Couplings

Grid Coupling Hub w/ Keyway

Horizontal Cover Style Grid Couplings

Grid Coupling Hub w/ Keyway & Puller Hole

Horizontal Cover Style Grid Couplings

Grid Coupling Hub w/ Keyway & Puller Hole
Description  N/A 1050-HUB-13T 8/16DP-2SS90 N/A 1030-HUB-1-5/16-5/16X5/32KW N/A 1070-HUB-1-5/16-5/16X5/32KW N/A 1100-HUB-2.4365-5/8X5/16KW N/A 1110-HUB-2-3/4-5/8X5/16KW
Bore Size  N/A N/A 1 5/16 in N/A 1 5/16 in N/A N/A 2 3/4 in
Lovejoy® Grid Coupling Size N/A 1050 N/A 1030 N/A 1070 N/A 1100 N/A 1110
Type N/A Grid Coupling
Hub Material N/A 1045 Steel
Set Screw Style Coupling Size (Dimension T) N/A 10-24 N/A 8-32 N/A 1/4-20 N/A No Setscrew N/A 1/2-13
Keyway Size (W x D) N/A No Keyway N/A 5/16 x 5/32 in N/A 5/16 x 5/32 in N/A 5/8 x 5/16 in N/A 5/8 x 5/16 in
Height N/A 2.630 in N/A 1.940 in N/A 3.440 in N/A 5.590 in N/A 6.310 in
Length thru Bore N/A 0.104 in N/A 0.076 in N/A 0.135 in N/A 0.220 in N/A 0.248 in
Width N/A 2.630 in N/A 1.940 in N/A 3.440 in N/A 5.590 in N/A 6.310 in
Length thru Bore N/A 2.380 in60.45 mm N/A 1.880 in47.75 mm N/A 3.000 in76.20 mm N/A 4.750 in120.65 mm N/A 5.000 in127.00 mm
Style N/A Spline Bore N/A Bored N/A Bored N/A Bored N/A Bored
Dimension HD N/A 2.630 in66.80 mm N/A 1.940 in49.28 mm N/A 3.440 in87.38 mm N/A 5.590 in142.00 mm N/A 6.310 in160.27 mm
Color N/A Gray/Metallic
Bore Type N/A Spline Bore N/A Finished Bore and Keyway N/A Finished Bore and Keyway N/A Finished Bore and Keyway N/A Finished Bore and Keyway
Min. Bore (Dimensions ID1/ID2) N/A 0.500 in12.70 mm N/A 0.500 in12.70 mm N/A 0.750 in19.05 mm N/A 1.625 in41.28 mm N/A 1.625 in41.28 mm
Max. Bore (Dimensions ID1/ID2) N/A 1.875 in47.63 mm N/A 1.375 in34.93 mm N/A 2.500 in63.50 mm N/A 4.000 in101.60 mm N/A 4.500 in114.30 mm
Falk™ Steelflex® Horizontal Cover Style Coupling Part Number N/A 1050T10 N/A 1030T10 N/A 1070T10 N/A 1100T10 N/A 1110T10
Morse® / Browning® Grid-Flex Horizontal Cover Style Coupling Part Number N/A GF2050H N/A GF2030H N/A GF2070H N/A GF2100H N/A GF2110H
Dodge® Grid-Lign® Horizontal Cover Style Coupling Part Number N/A 1050T10 N/A 1030T10 N/A 1070T10 N/A 1100T10 N/A 1110T10
Kop-Flex® / Kop-Grid® Horizontal Cover Style Coupling Part Number N/A 1050H N/A 1030H N/A 1070H N/A 1100H N/A 1110H
Falk™ Steelflex® Vertical Cover Style Coupling Part Number N/A 1050T20 N/A 1030T20 N/A 1070T20 N/A 1100T20 N/A 1110T20
Morse® / Browning® Grid-Flex Vertical Cover Style Coupling Part Number N/A GF2050V N/A GF2030V N/A GF2070V N/A GF2100V N/A GF2110V
Dodge® Grid-Lign® Vertical Cover Style Coupling Part Number N/A 1050T20 N/A 1030T20 N/A 1070T20 N/A 1100T20 N/A 1110T20
Kop-Flex® / Kop-Grid® Vertical Cover Style Coupling Part Number N/A 1050V N/A 1030V N/A 1070V N/A 1100V N/A 1110V
Cubic inches N/A 16.46219 in³ N/A 7.07555 in³ N/A 35.50073 in³ N/A 148.42818 in³ N/A 199.08010 in³
Weight N/A 2.29 lb N/A 1.01 lb N/A 7.61 lb N/A 35.76 lb N/A 39.11 lb