Join Eric Stasiowski, manager – online marketing & ecommerce, to see how you can save key items like documents, bearings, and distributor locations directly to your account.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
Alex Waye, Timken Application Engineer, shows you how to instantly compute tangential, radial, and axial forces for better design decisions.
| Items |
69790405244 Grid Coupling Tapered Components - Grid Only - Metric |
69790405245 Grid Coupling Tapered Components - Grid Only - Metric |
69790405246 Grid Coupling Tapered Components - Grid Only - Metric |
69790405247 Grid Coupling Tapered Components - Grid Only - Metric |
69790405248 Grid Coupling Tapered Components - Grid Only - Metric |
|||||
| Description | N/A 1020-GRID ONLY | N/A 1030-GRID ONLY | N/A 1040-GRID ONLY | N/A 1050-GRID ONLY | N/A 1060-GRID ONLY | |||||
| Height | N/A 2.250 in | N/A 2.630 in | N/A 2.940 in | N/A 3.560 in | N/A 4.080 in | |||||
| Depth | N/A 1.690 in | N/A 1.750 in | N/A 1.810 in | N/A 2.190 in | N/A 2.250 in | |||||
| Width | N/A 2.250 in | N/A 2.630 in | N/A 2.940 in | N/A 3.560 in | N/A 4.080 in | |||||
| Outside Diameter | N/A 2.250 in57.15 mm | N/A 2.630 in66.80 mm | N/A 2.940 in74.68 mm | N/A 3.560 in90.42 mm | N/A 4.080 in103.63 mm | |||||
| Type | N/A Grid | |||||||||
| Material | N/A Alloy Steel | |||||||||
| Color | N/A Black/Metallic | |||||||||
| Dimension L (Horizontal Style Cover) | N/A 1.690 in42.93 mm | N/A 1.750 in44.45 mm | N/A 1.810 in45.97 mm | N/A 2.190 in55.63 mm | N/A 2.250 in57.15 mm | |||||
| Lovejoy® Grid Coupling Size | N/A 1020 | N/A 1030 | N/A 1040 | N/A 1050 | N/A 1060 | |||||
| Falk™ Steelflex® Horizontal Cover Style Coupling Part Number | N/A 1020T10 | N/A 1030T10 | N/A 1040T10 | N/A 1050T10 | N/A 1060T10 | |||||
| Morse® / Browning® Grid-Flex Horizontal Cover Style Coupling Part Number | N/A GF2020H | N/A GF2030H | N/A GF2040H | N/A GF2050H | N/A GF2060H | |||||
| Dodge® Grid-Lign® Horizontal Cover Style Coupling Part Number | N/A 1020T10 | N/A 1030T10 | N/A 1040T10 | N/A 1050T10 | N/A 1060T10 | |||||
| Kop-Flex® / Kop-Grid® Horizontal Cover Style Coupling Part Number | N/A 1020H | N/A 1030H | N/A 1040H | N/A 1050H | N/A 1060H | |||||
| Falk™ Steelflex® Vertical Cover Style Coupling Part Number | N/A 1020T20 | N/A 1030T20 | N/A 1040T20 | N/A 1050T20 | N/A 1060T20 | |||||
| Morse® / Browning® Grid-Flex Vertical Cover Style Coupling Part Number | N/A GF2020V | N/A GF2030V | N/A GF2040V | N/A GF2050V | N/A GF2060V | |||||
| Dodge® Grid-Lign® Vertical Cover Style Coupling Part Number | N/A 1020T20 | N/A 1030T20 | N/A 1040T20 | N/A 1050T20 | N/A 1060T20 | |||||
| Kop-Flex® / Kop-Grid® Vertical Cover Style Coupling Part Number | N/A 1020V | N/A 1030V | N/A 1040V | N/A 1050V | N/A 1060V | |||||
| Cubic inches | N/A 8.55563 in³ | N/A 12.10458 in³ | N/A 15.64492 in³ | N/A 27.75518 in³ | N/A 37.45440 in³ | |||||
| Weight | N/A 0.17 lb | N/A 0.26 lb | N/A 0.30 lb | N/A 0.72 lb | N/A 0.83 lb | |||||
|
|
||||||||||