Discover the New “My Dashboard” Experience

Join Eric Stasiowski, manager – online marketing & ecommerce, to see how you can save key items like documents, bearings, and distributor locations directly to your account.

View Video
Analyze Bearing Performance in an Application with Timken ® Syber ® Bearing System Designer

A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.

Learn More
Simplified Gear Force Analysis

Alex Waye, Timken Application Engineer, shows you how to instantly compute tangential, radial, and axial forces for better design decisions.

View Video
Batch CAD Cart (0)
  • Cart is empty
  • The Cover/Grid Assembly includes all components of the coupling except the hubs and spacers.
  • The terms "Inch" and "Metric" refer to the hardware (bolts, etc.).
  • The "Cover Set" contains the parts of the Cover/Grid Assembly without the grid spring.
  • The "Seal Kit" contains the rubber seals, gasket(s), and lube plugs.
  • "Cover Hardware" includes the fasteners that hold the cover together.
  • Grease packets are included with all Cover Sets and Cover/Grid Assemblies thru coupling size 1090.
Unit of Measure
Items
Horizontal Cover Style Grid Couplings

Grid Coupling Tapered Components - Cover/Grid Assembly, Horizontal Style - Metric

Horizontal Cover Style Grid Couplings

Grid Coupling Tapered Components - Cover/Grid Assembly, Horizontal Style - Metric

Horizontal Cover Style Grid Couplings

Grid Coupling Tapered Components - Cover/Grid Assembly, Horizontal Style - Metric

Horizontal Cover Style Grid Couplings

Grid Coupling Tapered Components - Cover/Grid Assembly, Horizontal Style - Metric

Horizontal Cover Style Grid Couplings

Grid Coupling Tapered Components - Cover/Grid Assembly, Horizontal Style - Metric
Description  N/A 1020-CVR/GRID ASSY-HZ MM N/A 1030-CVR/GRID ASSY-HZ MM N/A 1040-CVR/GRID ASSY-HZ MM N/A 1050-CVR/GRID ASSY-HZ MM N/A 1060-CVR/GRID ASSY-HZ MM
Height N/A 4.000 in N/A 4.380 in N/A 4.630 in N/A 5.440 in N/A 5.940 in
Depth N/A 4.000 in N/A 4.38 in N/A 4.630 in N/A 5.440 in N/A 5.940 in
Width N/A 4.000 in N/A 4.380 in N/A 4.630 in N/A 5.440 in N/A 5.940 in
Outside Diameter N/A 4.000 in101.60 mm N/A 4.380 in111.25 mm N/A 4.630 in117.60 mm N/A 5.440 in138.18 mm N/A 5.940 in150.88 mm
Type N/A Grid
Material N/A Aluminum and Alloy Steel
Style N/A Horizontal
Color N/A Silver/Black
Dimension L (Horizontal Style Cover) N/A 2.630 in66.80 mm N/A 2.690 in68.33 mm N/A 2.750 in69.85 mm N/A 3.130 in79.50 mm N/A 3.630 in92.20 mm
Lovejoy® Grid Coupling Size N/A 1020 N/A 1030 N/A 1040 N/A 1050 N/A 1060
Falk™ Steelflex® Horizontal Cover Style Coupling Part Number N/A 1020T10 N/A 1030T10 N/A 1040T10 N/A 1050T10 N/A 1060T10
Morse® / Browning® Grid-Flex Horizontal Cover Style Coupling Part Number N/A GF2020H N/A GF2030H N/A GF2040H N/A GF2050H N/A GF2060H
Dodge® Grid-Lign® Horizontal Cover Style Coupling Part Number N/A 1020T10 N/A 1030T10 N/A 1040T10 N/A 1050T10 N/A 1060T10
Kop-Flex® / Kop-Grid® Horizontal Cover Style Coupling Part Number N/A 1020H N/A 1030H N/A 1040H N/A 1050H N/A 1060H
Falk™ Steelflex® Vertical Cover Style Coupling Part Number N/A 1020T20 N/A 1030T20 N/A 1040T20 N/A 1050T20 N/A 1060T20
Morse® / Browning® Grid-Flex Vertical Cover Style Coupling Part Number N/A GF2020V N/A GF2030V N/A GF2040V N/A GF2050V N/A GF2060V
Dodge® Grid-Lign® Vertical Cover Style Coupling Part Number N/A 1020T20 N/A 1030T20 N/A 1040T20 N/A 1050T20 N/A 1060T20
Kop-Flex® / Kop-Grid® Vertical Cover Style Coupling Part Number N/A 1020V N/A 1030V N/A 1040V N/A 1050V N/A 1060V
Cubic inches N/A 64.00000 in³ N/A 84.02767 in³ N/A 99.25285 in³ N/A 160.98918 in³ N/A 209.58458 in³
Weight N/A 1.42 lb N/A 2.15 lb N/A 2.21 lb N/A 2.50 lb N/A 4.17 lb