Batch CAD Cart (0)
  • Cart is empty
Unit of Measure
Items
Horizontal Cover Style Grid Couplings

Spacer Hub Hardware - Metric

Horizontal Cover Style Grid Couplings

Spacer Hub Hardware - Metric

Horizontal Cover Style Grid Couplings

Spacer Hub Hardware - Metric

Horizontal Cover Style Grid Couplings

Spacer Hub Hardware - Metric

Horizontal Cover Style Grid Couplings

Spacer Hub Hardware - Metric
Description  N/A 1020-SPCR HUB HARDWARE KIT N/A 1030-SPCR HUB HARDWARE KIT N/A 1040-SPCR HUB HARDWARE KIT N/A 1050-SPCR HUB HARDWARE KIT N/A 1060-SPCR HUB HARDWARE KIT
Width N/A 5.00 in
Bore Type N/A No Bore
Type N/A Spacer Hub Hardware
Material N/A Steel
Height N/A 3.00 in
Depth N/A 1.00 in
Application N/A Fasteners
Number of Pieces N/A 8
Weight N/A 0.06 lb N/A 0.12 lb N/A 0.14 lb N/A 0.25 lb N/A 0.38 lb
Color N/A Gray/Metallic
Coupling Type N/A Gear
Lovejoy® Grid Coupling Size N/A 1020 N/A 1030 N/A 1040 N/A 1050 N/A 1060
Falk™ Steelflex® Horizontal Cover Style Coupling Part Number N/A 1020T10 N/A 1030T10 N/A 1040T10 N/A 1050T10 N/A 1060T10
Morse® / Browning® Grid-Flex Horizontal Cover Style Coupling Part Number N/A GF2020H N/A GF2030H N/A GF2040H N/A GF2050H N/A GF2060H
Dodge® Grid-Lign® Horizontal Cover Style Coupling Part Number N/A 1020T10 N/A 1030T10 N/A 1040T10 N/A 1050T10 N/A 1060T10
Kop-Flex® / Kop-Grid® Horizontal Cover Style Coupling Part Number N/A 1020H N/A 1030H N/A 1040H N/A 1050H N/A 1060H
Falk™ Steelflex® Vertical Cover Style Coupling Part Number N/A 1020T20 N/A 1030T20 N/A 1040T20 N/A 1050T20 N/A 1060T20
Morse® / Browning® Grid-Flex Vertical Cover Style Coupling Part Number N/A GF2020V N/A GF2030V N/A GF2040V N/A GF2050V N/A GF2060V
Dodge® Grid-Lign® Vertical Cover Style Coupling Part Number N/A 1020T20 N/A 1030T20 N/A 1040T20 N/A 1050T20 N/A 1060T20
Kop-Flex® / Kop-Grid® Vertical Cover Style Coupling Part Number N/A 1020V N/A 1030V N/A 1040V N/A 1050V N/A 1060V
Cubic inches N/A 15.00000 in³