Batch CAD Cart (0)
  • Cart is empty
This clutch is a Gen3 quality-crafted, power dense solution for your drivetrain, now in a smaller package.
Unit of Measure
Items
HPTO30S3-MBA-Angle-R

PT Tech HPTO30, SAE#3, PTO Clutch

HPTO30S3-MBA-Angle-R

PT Tech HPTO30, SAE#3, PTO Clutch, Integral Hydraulics
Engine Power (Hp) N/A 80 to 200
Max Engine Torque N/A 600 lb·ft
Max Speed Input N/A 3200 rpm
Inlet Pressure N/A 400 to 3000 psi
Weight N/A 170 lb
Engine Housing N/A SAE #3
Engine Flywheel N/A SAE 11.5
Overall Length N/A 18.0 in
Useable Shaft Length N/A 6.88 in
Shaft Diameter N/A 2.50 in