Smarter Bearing Selection Is Here

The Timken ® Syber ® Bearing System Designer Tool now features Smart Selection, enabling users to find the right bearing faster by filtering options based on target life and key dimensions.

Learn More
Analyze Bearing Performance in an Application with Timken ® Syber ® Bearing System Designer

A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.

Learn More
Save Time and Design with Confidence.
Register Today for Timken's Online Engineering Tools Webinar.
Register
Batch CAD Cart (0)
  • Cart is empty
This clutch is a Gen3 quality-crafted, power dense solution for your drivetrain, now in a smaller package.
Unit of Measure
Items
HPTO32S1-MBX-Angle-R

PT Tech HPTO32, SAE#1, PTO Clutch

HPTO32S1-MBX-Angle-R

PT Tech HPTO32, SAE#2, PTO Clutch

HPTO32S1-MBX-Angle-R

PT Tech HPTO32, SAE#3, PTO Clutch

HPTO32S1-MBX-Angle-R

PT Tech HPTO32, SAE#1, PTO Clutch, Integral Hydraulics

HPTO32S1-MBX-Angle-R

PT Tech HPTO32, SAE#2, PTO Clutch, Integral Hydraulics
Engine Power (Hp) N/A 140 to 460
Max Engine Torque N/A 1825 lb·ft
Max Speed Input N/A 2500 rpm
Inlet Pressure N/A 400 to 3000 psi
Weight N/A 280 lb
Engine Housing N/A SAE #3, #2, & #1
Engine Flywheel N/A SAE 11.5 & 14
Overall Length N/A 16.1 in
Useable Shaft Length N/A 6.50 in
Shaft Diameter N/A 2.50 in