Batch CAD Cart (0)
  • Cart is empty
This clutch is a Gen3 quality-crafted, power dense solution for your drivetrain, now in a smaller package.
Unit of Measure
Items
HPTO34S1-M-Angle-R

PT Tech HPTO34, SAE#0, PTO Clutch

HPTO34S1-M-Angle-R

PT Tech HPTO34, SAE#1, PTO Clutch

HPTO34S1-M-Angle-R

PT Tech HPTO34, SAE#0, PTO Clutch, Integral Hydraulics

HPTO34S1-M-Angle-R

PT Tech HPTO34, SAE#1, PTO Clutch, Integral Hydraulics
Engine Power (Hp) N/A 380 to 800
Max Engine Torque N/A 2800 lb·ft
Max Speed Input N/A 2250 rpm
Inlet Pressure N/A 400 to 3000 psi
Weight N/A 450 lb
Engine Housing N/A SAE #1 & #0
Engine Flywheel N/A SAE 14
Overall Length N/A 22.1 in
Useable Shaft Length N/A 6.88 in
Shaft Diameter N/A 3.50 in