Batch CAD Cart (0)
  • Cart is empty
This clutch is a Gen3 quality-crafted, power dense solution for your drivetrain, now in a smaller package. All units are sold with the PT Tech Clutch Controller and pump tower variants come in VG (2 Pump Pads), FX (4 Pump Pads), or High Output FX (4 Pump Pads).
Unit of Measure
Items
HPTO31S1-MRA-V-Angle-R

PT Tech HPTO31VG, SAE#1, PTO Clutch with 2 Pump Pads

HPTO31S2-MRA-V-Angle-R

PT Tech HPTO31VG, SAE#2, PTO Clutch with 2 Pump Pads

HPTO31S3-MRA-V-Angle-R

PT Tech HPTO31VG, SAE#3, PTO Clutch with 2 Pump Pads

HPTO31S1-MRA-F-Angle-R

PT Tech HPTO31FX, SAE#1, PTO Clutch with 4 Pump Pads

HPTO31S2-MRA-F-Angle-R

PT Tech HPTO31FX, SAE#2, PTO Clutch with 4 Pump Pads
Engine Power (Hp) N/A 80 to 350
Max Engine Torque N/A 1150 lb·ft
Max Speed Input N/A 3200 rpm
Inlet Pressure N/A 550 to 1000 psi
Weight N/A 790 lb
Engine Housing N/A SAE #3, #2, & #1
Engine Flywheel N/A SAE 11.5 & 14
Overall Length N/A 18.5 in
Useable Shaft Length N/A 3.60 in
Shaft Diameter N/A 3.00 in