Batch CAD Cart (0)
  • Cart is empty
This clutch is a Gen3 quality-crafted, power dense solution for your drivetrain, now in a smaller package. All units are sold with the PT Tech Clutch Controller and pump tower variants come in VG (2 Pump Pads), FX (4 Pump Pads), or High Output FX (4 Pump Pads).
Unit of Measure
Items
HPTO33S0-MRA-V-Angle-R

PT Tech HPTO33VG, SAE#0, PTO Clutch with 2 Pump Pads

HPTO33S1-MRA-V-Angle-R

PT Tech HPTO33VG, SAE#1, PTO Clutch with 2 Pump Pads

HPTO33S2-MRA-V-Angle-R

PT Tech HPTO33VG, SAE#2, PTO Clutch with 2 Pump Pads

HPTO33S0-MRA-F-Angle-R

PT Tech HPTO33FX, SAE#0, PTO Clutch with 4 Pump Pads

HPTO33S1-MRA-F-Angle-R

PT Tech HPTO33FX, SAE#1, PTO Clutch with 4 Pump Pads
Engine Power (Hp) N/A 320 to 800
Max Engine Torque N/A 2500 lb·ft
Max Speed Input N/A 2250 rpm
Inlet Pressure N/A 550 to 1000 psi
Weight N/A 880 lb
Engine Housing N/A SAE #3, #2, #1, & #0
Engine Flywheel N/A SAE 11.5, 14, & 18
Overall Length N/A 24.2 in
Useable Shaft Length N/A 4.50 in
Shaft Diameter N/A 3.54 in