Batch CAD Cart (0)
  • Cart is empty
This clutch is a Gen3 quality-crafted, power dense solution for your drivetrain, now in a smaller package. All units are sold with the PT Tech Clutch Controller and pump tower variants come in VG (2 Pump Pads), FX (4 Pump Pads), or High Output FX (4 Pump Pads).
Unit of Measure
Items
HPTO35S0-MRA-V-Angle-R

PT Tech HPTO35VG, SAE#0, PTO Clutch with 2 Pump Pads

HPTO35S1-MRA-V-Angle-R

PT Tech HPTO35VG, SAE#1, PTO Clutch with 2 Pump Pads

HPTO35S0-MRA-F-Angle-R

PT Tech HPTO35FX, SAE#0, PTO Clutch with 4 Pump Pads

HPTO35S1-MRA-F-Angle-R

PT Tech HPTO35FX, SAE#1, PTO Clutch with 4 Pump Pads
Engine Power (Hp) N/A 320 to 950
Max Engine Torque N/A 3250 lb·ft
Max Speed Input N/A 2250 rpm
Inlet Pressure N/A 550 to 1000 psi
Weight N/A 1020 lb
Engine Housing N/A SAE #1 & #0
Engine Flywheel N/A SAE 14 & 18
Overall Length N/A 30.5 in
Useable Shaft Length N/A 5.12 in
Shaft Diameter N/A 3.94 in