Batch CAD Cart (0)
  • Cart is empty
This clutch is a Gen3 quality-crafted, power dense solution for your drivetrain, now in a smaller package. All units are sold with the PT Tech Clutch Controller and pump tower variants come in VG (2 Pump Pads), FX (4 Pump Pads), or High Output FX (4 Pump Pads).
Unit of Measure
Items
HPTO37S0-MRA-V-Angle-R

PT Tech HPTO37VG, SAE#0, PTO Clutch with 2 Pump Pads

HPTO37S1-MRA-V-Angle-R

PT Tech HPTO37VG, SAE#1, PTO Clutch with 2 Pump Pads

HPTO37S0-MRA-F-Angle-R

PT Tech HPTO37FX, SAE#0, PTO Clutch with 4 Pump Pads

HPTO37S1-MRA-F-Angle-R

PT Tech HPTO37FX, SAE#1, PTO Clutch with 4 Pump Pads
Engine Power (Hp) N/A 800 to 1200
Max Engine Torque N/A 4550 lb·ft
Max Speed Input N/A 2250 rpm
Inlet Pressure N/A 550 to 1000 psi
Weight N/A 1050 lb
Engine Housing N/A SAE #1 & #0
Engine Flywheel N/A SAE 14 & 18
Overall Length N/A 32.5 in
Useable Shaft Length N/A 7.00 in
Shaft Diameter N/A 4.50 in