Items |
![]() 84527105144 Horizontal Pump/Motor Mounts - SAE and USA4F17 Pump Flanges |
![]() 84527105138 Horizontal Pump/Motor Mounts - SAE and USA4F17 Pump Flanges |
![]() 84527105145 Horizontal Pump/Motor Mounts - SAE and USA4F17 Pump Flanges |
![]() 84527105139 Horizontal Pump/Motor Mounts - SAE and USA4F17 Pump Flanges |
![]() 84527105161 Horizontal Pump/Motor Mounts - SAE and USA4F17 Pump Flanges |
|||||
Description | N/A BHN-56-24-A-HV-L=5.25 | N/A BHN-56-24-A-HV-L=5.00 | N/A BHN-56-24-B-H-L=5.25 | N/A BHN-56-24-B-H-L=5.00 | N/A BHN-182-24-B-H-L=6.00 | |||||
XM Face to Face |
N/A
5.250 in133.35 mm
![]() |
N/A
5.000 in127.00 mm
![]() |
N/A
5.250 in133.35 mm
![]() |
N/A
5.000 in127.00 mm
![]() |
N/A
6.000 in152.40 mm
![]() |
|||||
Pump Flange | N/A SAE B | |||||||||
Frame Size | N/A 56C, 143TC / 145TC | N/A 56C, 143TC / 145TC | N/A 56C, 143TC / 145TC | N/A 56C, 143TC / 145TC | N/A 182TC - 256TC | |||||
Type | N/A Pump Mounting Bracket | |||||||||
Outside Diameter BD | N/A 6.810 in172.97 mm | N/A 6.810 in172.97 mm | N/A 6.810 in172.97 mm | N/A 6.810 in172.97 mm | N/A 9.000 in228.60 mm | |||||
Dimension CL | N/A 4.560 in115.82 mm | N/A 4.310 in109.47 mm | N/A 4.180 in106.17 mm | N/A 3.930 in99.82 mm | N/A 5.250 in133.35 mm | |||||
Material | N/A Aluminum Alloy | |||||||||
Application | N/A Pump / Motor Mounts | |||||||||
Contents | N/A Bracket Only | |||||||||
Pilot Size (Dimension XAK) | N/A 3.251 in82.58 mm | N/A 3.251 in82.58 mm | N/A 4.001 in101.63 mm | N/A 4.001 in101.63 mm | N/A 4.001 in101.63 mm | |||||
Circle Size - 2 Bolts (Dimension XAJ2) | N/A 4.190 in106.43 mm | N/A 4.190 in106.43 mm | N/A 5.750 in146.05 mm | N/A 5.750 in146.05 mm | N/A 5.750 in146.05 mm | |||||
Circle Size - 4 Bolts (Dimension XAJ4) | N/A 4.120 in104.65 mm | N/A 4.120 in104.65 mm | N/A 5.000 in127.00 mm | N/A 5.000 in127.00 mm | N/A 5.000 in127.00 mm | |||||
Type - 2 Bolts (Dimension XBF2) | N/A 3/8-16 | N/A 3/8-16 | N/A 1/2-13 | N/A 1/2-13 | N/A 1/2-13 | |||||
Type - 4 Bolts (Dimension XBF4) | N/A 3/8-16 | N/A 3/8-16 | N/A 1/2-13 | N/A 1/2-13 | N/A 1/2-13 | |||||
Bolt Circle Diameter (Dimension AJ) | N/A 5.880 in149.35 mm | N/A 5.880 in149.35 mm | N/A 5.880 in149.35 mm | N/A 5.880 in149.35 mm | N/A 7.250 in184.15 mm | |||||
Bolt Hole Diameter (Dimension BF) | N/A 7/16 in11.11 mm | N/A 7/16 in11.11 mm | N/A 7/16 in11.11 mm | N/A 7/16 in11.11 mm | N/A 17/32 in13.49 mm | |||||
Motor Bolt Circle Diameter (Dimension AJ | N/A | |||||||||
Motor Bolt Hole Diameter (Dimension BF) | N/A | |||||||||
Motor Pilot Size (Dimension AK) | N/A 4.501 in114.33 mm | N/A 4.501 in114.33 mm | N/A 4.501 in114.33 mm | N/A 4.501 in114.33 mm | N/A 8.501 in215.93 mm | |||||
Dimension Z | N/A 4.200 in106.68 mm | N/A 4.200 in106.68 mm | N/A 4.200 in106.68 mm | N/A 4.200 in106.68 mm | N/A 5.000 in127.00 mm | |||||
# of Bolts | N/A 2 / 4 Bolts | |||||||||
Weight | N/A 2.99 lb | N/A 2.90 lb | N/A 2.99 lb | N/A 2.91 lb | N/A 5.90 lb | |||||
Recommended Torque, Grade 5 - Coarse | N/A 37.00 ft·lb | N/A 37.00 ft·lb | N/A 37.00 ft·lb | N/A 37.00 ft·lb | N/A 82.00 ft·lb | |||||
Recommended Torque, Grade 5 - Fine | N/A 41.00 ft·lb | N/A 41.00 ft·lb | N/A 41.00 ft·lb | N/A 41.00 ft·lb | N/A 91.00 ft·lb | |||||
Recommended Torque, Grade 8 - Coarse | N/A 52.00 ft·lb | N/A 52.00 ft·lb | N/A 52.00 ft·lb | N/A 52.00 ft·lb | N/A 115.00 ft·lb | |||||
Recommended Torque, Grade 8 - Fine | N/A 58.00 ft·lb | N/A 58.00 ft·lb | N/A 58.00 ft·lb | N/A 58.00 ft·lb | N/A 129.00 ft·lb | |||||
UPC Number | N/A 5144 | N/A 5138 | N/A 5145 | N/A 5139 | N/A 5161 | |||||
Mount Type | N/A BHN-56 24-A HV L=5.25 | N/A BHN-56 24-A HV L=5.00 | N/A BHN-56 24-B H L=5.25 | N/A BHN-56 24-B H L=5.00 | N/A BHN-182 24-B H L=6.00 | |||||
Mounting Style | N/A Horizontal | |||||||||
Style | N/A BHN | |||||||||
Cubic inches | N/A 243.47453 in³ | N/A 231.88050 in³ | N/A 243.47453 in³ | N/A 231.88050 in³ | N/A 486.00000 in³ | |||||
|