The Timken® Syber® Bearing System Designer Tool now features Smart Selection, enabling users to find the right bearing faster by filtering options based on target life and key dimensions.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
Items |
![]() 84527105243 Horizontal Pump/Motor Mounts - A2/B4 and S4 Pump Flanges |
![]() 84527105242 Horizontal Pump/Motor Mounts - A2/B4 and S4 Pump Flanges |
![]() 84527105164 Horizontal Pump/Motor Mounts - A2/B4 and S4 Pump Flanges |
![]() 84527105172 Horizontal Pump/Motor Mounts - A2/B4 and S4 Pump Flanges |
![]() 84527105168 Horizontal Pump/Motor Mounts - A2/B4 and S4 Pump Flanges |
|||||
Description | N/A BHN-56-24-100AB-H-L=5.25 | N/A BHN-56-24-100AB-H-L=5.00 | N/A BHN-182-24-125AB-H-L=6.00 | N/A BHN-182-24-125AB-H-L=7.00 | N/A BHN-182-24-125AB-H-L=6.81 | |||||
XM Face to Face | N/A 5.250 in133.35 mm | N/A 5.000 in127.00 mm | N/A 6.000 in152.40 mm | N/A 7.000 in177.80 mm | N/A 6.810 in172.97 mm | |||||
Pump Flange | N/A 100 A2/B4 | N/A 100 A2/B4 | N/A 125 A2/B4 | N/A 125 A2/B4 | N/A 125 A2/B4 | |||||
Frame Size | N/A 56C, 143TC / 145TC | N/A 56C, 143TC / 145TC | N/A 182TC - 256TC | N/A 182TC - 256TC | N/A 182TC - 256TC | |||||
Type | N/A Pump Mounting Bracket | |||||||||
Outside Diameter BD | N/A 6.810 in172.97 mm | N/A 6.810 in172.97 mm | N/A 9.000 in228.60 mm | N/A 9.000 in228.60 mm | N/A 9.000 in228.60 mm | |||||
Dimension CL | N/A 4.180 in106.17 mm | N/A 3.930 in99.82 mm | N/A 5.250 in133.35 mm | N/A 6.250 in158.75 mm | N/A 6.060 in153.92 mm | |||||
Material | N/A Aluminum Alloy | |||||||||
Application | N/A Pump / Motor Mounts | |||||||||
Contents | N/A Bracket Only | |||||||||
Pilot Size (Dimension XAK) | N/A 3.977 in101.01 mm | N/A 3.977 in101.01 mm | N/A 4.922 in125.01 mm | N/A 4.922 in125.01 mm | N/A 4.922 in125.01 mm | |||||
Circle Size - 2 Bolts (Dimension XAJ2) | N/A 5.512 in140.00 mm | N/A 5.512 in140.00 mm | N/A 7.087 in180.00 mm | N/A 7.087 in180.00 mm | N/A 7.087 in180.00 mm | |||||
Circle Size - 4 Bolts (Dimension XAJ4) | N/A 4.921 in125.00 mm | N/A 4.921 in125.00 mm | N/A 6.299 in160.00 mm | N/A 6.299 in160.00 mm | N/A 6.299 in160.00 mm | |||||
Type - 2 Bolts (Dimension XBF2) | N/A 1/2-13 | N/A 1/2-13 | N/A 5/8-11 | N/A 5/8-11 | N/A 5/8-11 | |||||
Type - 4 Bolts (Dimension XBF4) | N/A 3/8-16 | N/A 3/8-16 | N/A 1/2-13 | N/A 1/2-13 | N/A 1/2-13 | |||||
Bolt Circle Diameter (Dimension AJ) | N/A 5.880 in149.35 mm | N/A 5.880 in149.35 mm | N/A 7.250 in184.15 mm | N/A 7.250 in184.15 mm | N/A 7.250 in184.15 mm | |||||
Bolt Hole Diameter (Dimension BF) | N/A 7/16 in11.11 mm | N/A 7/16 in11.11 mm | N/A 17/32 in13.49 mm | N/A 17/32 in13.49 mm | N/A 17/32 in13.49 mm | |||||
Motor Pilot Size (Dimension AK) | N/A 4.501 in114.33 mm | N/A 4.501 in114.33 mm | N/A 8.501 in215.93 mm | N/A 8.501 in215.93 mm | N/A 8.501 in215.93 mm | |||||
Dimension Z | N/A 4.200 in106.68 mm | N/A 4.200 in106.68 mm | N/A 5.000 in127.00 mm | N/A 5.000 in127.00 mm | N/A 5.000 in127.00 mm | |||||
# of Bolts | N/A 2 / 4 Bolts | |||||||||
Weight | N/A 3.02 lb | N/A 2.93 lb | N/A 5.48 lb | N/A 5.95 lb | N/A 5.85 lb | |||||
Recommended Torque, Grade 5 - Coarse | N/A 37.00 ft·lb | N/A 37.00 ft·lb | N/A 82.00 ft·lb | N/A 82.00 ft·lb | N/A 82.00 ft·lb | |||||
Recommended Torque, Grade 5 - Fine | N/A 41.00 ft·lb | N/A 41.00 ft·lb | N/A 91.00 ft·lb | N/A 91.00 ft·lb | N/A 91.00 ft·lb | |||||
Recommended Torque, Grade 8 - Coarse | N/A 52.00 ft·lb | N/A 52.00 ft·lb | N/A 115.00 ft·lb | N/A 115.00 ft·lb | N/A 115.00 ft·lb | |||||
Recommended Torque, Grade 8 - Fine | N/A 58.00 ft·lb | N/A 58.00 ft·lb | N/A 129.00 ft·lb | N/A 129.00 ft·lb | N/A 129.00 ft·lb | |||||
UPC Number | N/A 5243 | N/A 5242 | N/A 5164 | N/A 5172 | N/A 5168 | |||||
Mount Type | N/A BHN-56 24-100AB H L=5.25 | N/A BHN-56 24-100AB H L=5.00 | N/A BHN-182 24-125AB H L=6.00 | N/A BHN-182 24-125AB H L=7.00 | N/A BHN-182 24-125AB H L=6.81 | |||||
Mounting Style | N/A Horizontal | |||||||||
Style | N/A BHN | |||||||||
Cubic inches | N/A 243.47453 in³ | N/A 231.88050 in³ | N/A 486.00000 in³ | N/A 567.00000 in³ | N/A 551.61000 in³ | |||||
|