Smarter Bearing Selection Is Here

The Timken ® Syber ® Bearing System Designer Tool now features Smart Selection, enabling users to find the right bearing faster by filtering options based on target life and key dimensions.

Learn More
Analyze Bearing Performance in an Application with Timken ® Syber ® Bearing System Designer

A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.

Learn More
Save Time and Design with Confidence.
Register Today for Timken's Online Engineering Tools Webinar.
Register
Batch CAD Cart (0)
  • Cart is empty
Vertical Pump/Motor Mounts
    Lovejoy Hydraulics Vertical pump/motor mounts are a cost-effective, space-saving solution that allows mounting the pump through the tank lid top or from underneath. The pump and mount assembly is enclosed inside the tank, which is a safe, quiet, compact way of mounting the pump/motor assembly. Vertical mounts are available in NEMA C-Face motor frame sizes from 56C to 256TC for most SAE and Metric 2 and 4 bolt pump flanges. Two mounting options are available to give additional flexibility in Vertical Power Unit Design.
Included Hardware
    A Motor Mount kit and Pump Mount kit is included. Each includes all the required bolts and washers to mount the pump and motor to the pump/ motor mount. The kit does NOT contain hardware required to mount the pump/motor mount to the tank lid top.
Unit of Measure
Items
Hydraulic Pump / Motor Mounts (Bellhousings)

Vertical Pump / Motor Mounts - SAE and USA4F17 Pump Flanges

Hydraulic Pump / Motor Mounts (Bellhousings)

Vertical Pump / Motor Mounts - SAE and USA4F17 Pump Flanges

Hydraulic Pump / Motor Mounts (Bellhousings)

Vertical Pump / Motor Mounts - SAE and USA4F17 Pump Flanges

Hydraulic Pump / Motor Mounts (Bellhousings)

Vertical Pump / Motor Mounts - SAE and USA4F17 Pump Flanges

Hydraulic Pump / Motor Mounts (Bellhousings)

Vertical Pump / Motor Mounts - SAE and USA4F17 Pump Flanges
Description  N/A BHN-56-04-4F17-V2-L=5.25 N/A BHN-56-04-4F17-V2-L=4.25 N/A BHN-56-04-4F17-V2-L=3.50 N/A BHN-56-02-AA-HV-L=5.25 N/A BHN-56-04-4F17-V2-L=5.00
XM Face to Face N/A 5.250 in133.35 mm N/A 4.250 in107.95 mm N/A 3.500 in88.90 mm N/A 5.250 in133.35 mm N/A 5.000 in127.00 mm
Pump Flange N/A USA4F17
Frame Size N/A 56C, 143TC / 145TC
Type N/A Pump Mounting Bracket
Outside Diameter BD N/A 6.810 in172.97 mm
Dimension CL N/A 4.560 in115.82 mm N/A 3.560 in90.42 mm N/A 2.810 in71.37 mm N/A 4.560 in115.82 mm N/A 4.310 in109.47 mm
Material N/A Aluminum Alloy
Application N/A Pump / Motor Mounts
Contents N/A Bracket Only
Pilot Size (Dimension XAK) N/A 1.782 in45.26 mm
Inside Diameter N/A 4.200 in
Circle Size - 2 Bolts (Dimension XAJ2) N/A
Circle Size - 4 Bolts (Dimension XAJ4) N/A 2.840 in72.14 mm
Type - 2 Bolts (Dimension XBF2) N/A
Type - 4 Bolts (Dimension XBF4) N/A 5/16-18
Bolt Circle Diameter (Dimension AJ) N/A 5.880 in149.35 mm
Bolt Hole Diameter (Dimension BF) N/A 7/16 in11.11 mm
Motor Bolt Circle Diameter (Dimension AJ N/A
Motor Bolt Hole Diameter (Dimension BF) N/A
Motor Pilot Size (Dimension AK) N/A 4.501 in114.33 mm
Flange Bolt Circle (Dimension XT) N/A
Flange Bolt Hole (Dimension T) N/A
Dimension Z N/A 4.200 in106.68 mm
# of Bolts N/A 4 Bolts
Weight N/A 3.14 lb N/A 2.79 lb N/A 2.54 lb N/A 3.33 lb N/A 3.04 lb
Recommended Torque, Grade 5 - Coarse N/A 37.00 ft·lb
Recommended Torque, Grade 5 - Fine N/A 41.00 ft·lb
Recommended Torque, Grade 8 - Coarse N/A 52.00 ft·lb
Recommended Torque, Grade 8 - Fine N/A 58.00 ft·lb
UPC Number N/A 5195 N/A 5178 N/A 5173 N/A 5143 N/A 5188
Vertical Installation # N/A 2
Mount Type N/A BHN-56 04-4F17 V2 L=5.25 N/A BHN-56 04-4F17 V2 L=4.25 N/A BHN-56 04-4F17 V2 L=3.50 N/A BHN-56 02-AA HV L=5.25 N/A BHN-56 04-4F17 V2 L=5.00
Mounting Style N/A Vertical
Style N/A BHN
Cubic inches N/A 243.47453 in³ N/A 197.09843 in³ N/A 162.31635 in³ N/A 243.47453 in³ N/A 231.88050 in³