The Timken® Syber® Bearing System Designer Tool now features Smart Selection, enabling users to find the right bearing faster by filtering options based on target life and key dimensions.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
Items |
![]() 84527105186 Vertical Pump/Motor Mounts - A2/B4 and S4 Pump Flanges |
![]() 84527105181 Vertical Pump/Motor Mounts - A2/B4 and S4 Pump Flanges |
![]() 84527105176 Vertical Pump/Motor Mounts - A2/B4 and S4 Pump Flanges |
![]() 84527105187 Vertical Pump/Motor Mounts - A2/B4 and S4 Pump Flanges |
![]() 84527105182 Vertical Pump/Motor Mounts - A2/B4 and S4 Pump Flanges |
|||||
Description | N/A BHN-56-24-80AB-V2-L=4.50 | N/A BHN-56-24-80AB-V2-L=4.25 | N/A BHN-56-24-80AB-V2-L=3.50 | N/A BHN-56-04-80S-V2-L=4.50 | N/A BHN-56-04-80S-V2-L=4.25 | |||||
XM Face to Face |
N/A
4.500 in114.30 mm
![]() |
N/A
4.250 in107.95 mm
![]() |
N/A
3.500 in88.90 mm
![]() |
N/A
4.500 in114.30 mm
![]() |
N/A
4.250 in107.95 mm
![]() |
|||||
Pump Flange | N/A 80 A2/B4 | N/A 80 A2/B4 | N/A 80 A2/B4 | N/A 80 S4 | N/A 80 S4 | |||||
Frame Size | N/A 56C, 143TC / 145TC | |||||||||
Type | N/A Pump Mounting Bracket | |||||||||
Outside Diameter BD | N/A 6.810 in172.97 mm | |||||||||
Dimension CL | N/A 3.81 in96.77 mm | N/A 3.560 in90.42 mm | N/A 2.810 in71.37 mm | N/A 3.81 in96.77 mm | N/A 3.560 in90.42 mm | |||||
Material | N/A Aluminum Alloy | |||||||||
Application | N/A Pump / Motor Mounts | |||||||||
Contents | N/A Bracket Only | |||||||||
Pilot Size (Dimension XAK) | N/A 3.150 in80.01 mm | |||||||||
Circle Size - 2 Bolts (Dimension XAJ2) | N/A 4.291 in109.00 mm | N/A 4.291 in109.00 mm | N/A 4.291 in109.00 mm | N/A | N/A | |||||
Circle Size - 4 Bolts (Dimension XAJ4) | N/A 4.055 in103.00 mm | N/A 4.055 in103.00 mm | N/A 4.055 in103.00 mm | N/A 3.937 in100.00 mm | N/A 3.937 in100.00 mm | |||||
Type - 2 Bolts (Dimension XBF2) | N/A 3/8-16 | N/A 3/8-16 | N/A 3/8-16 | N/A | N/A | |||||
Type - 4 Bolts (Dimension XBF4) | N/A 5/16-18 | |||||||||
Bolt Circle Diameter (Dimension AJ) | N/A 5.880 in149.35 mm | |||||||||
Bolt Hole Diameter (Dimension BF) | N/A 7/16 in11.11 mm | |||||||||
Motor Bolt Circle Diameter (Dimension AJ | N/A | |||||||||
Motor Bolt Hole Diameter (Dimension BF) | N/A | |||||||||
Motor Pilot Size (Dimension AK) | N/A 4.501 in114.33 mm | |||||||||
Flange Bolt Circle (Dimension XT) | N/A | |||||||||
Flange Bolt Hole (Dimension T) | N/A | |||||||||
Dimension Z | N/A 4.200 in106.68 mm | |||||||||
# of Bolts | N/A 2 / 4 Bolts | N/A 2 / 4 Bolts | N/A 2 / 4 Bolts | N/A 4 Bolts | N/A 4 Bolts | |||||
Weight | N/A 2.58 lb | N/A 2.48 lb | N/A 2.23 lb | N/A 2.59 lb | N/A 2.50 lb | |||||
Recommended Torque, Grade 5 - Coarse | N/A 37.00 ft·lb | |||||||||
Recommended Torque, Grade 5 - Fine | N/A 41.00 ft·lb | |||||||||
Recommended Torque, Grade 8 - Coarse | N/A 52.00 ft·lb | |||||||||
Recommended Torque, Grade 8 - Fine | N/A 58.00 ft·lb | |||||||||
UPC Number | N/A 5186 | N/A 5181 | N/A 5176 | N/A 5187 | N/A 5182 | |||||
Vertical Installation # | N/A 2 | |||||||||
Mount Type | N/A BHN-56 24-80AB V2 L=4.50 | N/A BHN-56 24-80AB V2 L=4.25 | N/A BHN-56 24-80AB V2 L=3.50 | N/A BHN-56 04-80S V2 L=4.50 | N/A BHN-56 04-80S V2 L=4.25 | |||||
Mounting Style | N/A Vertical | |||||||||
Style | N/A BHN | |||||||||
Cubic inches | N/A 208.69245 in³ | N/A 197.09843 in³ | N/A 162.31635 in³ | N/A 208.69245 in³ | N/A 197.09843 in³ | |||||
|