Smarter Bearing Selection Is Here

The Timken ® Syber ® Bearing System Designer Tool now features Smart Selection, enabling users to find the right bearing faster by filtering options based on target life and key dimensions.

Learn More
Analyze Bearing Performance in an Application with Timken ® Syber ® Bearing System Designer

A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.

Learn More
Save Time and Design with Confidence.
Register Today for Timken's Online Engineering Tools Webinar.
Register
Batch CAD Cart (0)
  • Cart is empty
Horizontal Pump/Motor Mounts
    Lovejoy Hydraulics Horizontal pump/motor mounts are supplied with a weep hole to drain any pump leakage. Fluid leakage from this hole is a “tell-tale” detection of leaking seals or other areas of concern. Horizontal mounts are available for mounting NEMA C-Face motors in frame sizes 56C to 405TSC for most SAE and Metric 2 and 4 bolt pump flanges. Certain horizontal mounts can be mounted vertically as well by using Vertical Mounting - Installation 1 and a Vertical Mount gasket.
Included Hardware
    A Motor Mount kit and Pump Mount kit is included. Each includes all the required bolts and washers to mount the pump and motor to the pump/motor mount.
Unit of Measure
Items
Hydraulic Pump / Motor Mounts (Bellhousings)

Horizontal Pump/Motor Mounts (with Vertical Mounting Option) - A2/B4 and S4 Pump Flanges

Hydraulic Pump / Motor Mounts (Bellhousings)

Horizontal Pump/Motor Mounts (with Vertical Mounting Option) - A2/B4 and S4 Pump Flanges

Hydraulic Pump / Motor Mounts (Bellhousings)

Horizontal Pump/Motor Mounts (with Vertical Mounting Option) - A2/B4 and S4 Pump Flanges

Hydraulic Pump / Motor Mounts (Bellhousings)

Horizontal Pump/Motor Mounts (with Vertical Mounting Option) - A2/B4 and S4 Pump Flanges

Hydraulic Pump / Motor Mounts (Bellhousings)

Horizontal Pump/Motor Mounts (with Vertical Mounting Option) - A2/B4 and S4 Pump Flanges
Description  N/A BHN-56-24-80AB-HV-L=4.50 N/A BHN-56-24-80AB-HV-L=4.25 N/A BHN-56-24-80AB-HV-L=3.50 N/A BHN-56-04-80S-HV-L=4.50 N/A BHN-56-04-80S-HV-L=4.25
XM Face to Face N/A 4.500 in114.30 mm N/A 4.250 in107.95 mm N/A 3.500 in88.90 mm N/A 4.500 in114.30 mm N/A 4.250 in107.95 mm
Pump Flange N/A 80 A2/B4 N/A 80 A2/B4 N/A 80 A2/B4 N/A 80 S4 N/A 80 S4
Frame Size N/A 56C, 143TC / 145TC
Type N/A Pump Mounting Bracket
Outside Diameter BD N/A 6.810 in172.97 mm
Dimension CL N/A 3.81 in96.77 mm N/A 3.560 in90.42 mm N/A 2.810 in71.37 mm N/A 3.81 in96.77 mm N/A 3.560 in90.42 mm
Material N/A Aluminum Alloy
Application N/A Pump / Motor Mounts
Contents N/A Bracket Only
Pilot Size (Dimension XAK) N/A 3.150 in80.01 mm
Circle Size - 2 Bolts (Dimension XAJ2) N/A 4.291 in109.00 mm N/A 4.291 in109.00 mm N/A 4.291 in109.00 mm N/A N/A
Circle Size - 4 Bolts (Dimension XAJ4) N/A 4.055 in103.00 mm N/A 4.055 in103.00 mm N/A 4.055 in103.00 mm N/A 3.937 in100.00 mm N/A 3.937 in100.00 mm
Type - 2 Bolts (Dimension XBF2) N/A 3/8-16 N/A 3/8-16 N/A 3/8-16 N/A N/A
Type - 4 Bolts (Dimension XBF4) N/A 5/16-18
Bolt Circle Diameter (Dimension AJ) N/A 5.880 in149.35 mm
Bolt Hole Diameter (Dimension BF) N/A 7/16 in11.11 mm
Motor Pilot Size (Dimension AK) N/A 4.501 in114.33 mm
Dimension Z N/A 4.200 in106.68 mm
# of Bolts N/A 2 / 4 Bolts N/A 2 / 4 Bolts N/A 2 / 4 Bolts N/A 4 Bolts N/A 4 Bolts
Weight N/A 2.78 lb N/A 2.69 lb N/A 2.44 lb N/A 2.80 lb N/A 2.70 lb
Recommended Torque, Grade 5 - Coarse N/A 37.00 ft·lb
Recommended Torque, Grade 5 - Fine N/A 41.00 ft·lb
Recommended Torque, Grade 8 - Coarse N/A 52.00 ft·lb
Recommended Torque, Grade 8 - Fine N/A 58.00 ft·lb
UPC Number N/A 5133 N/A 5129 N/A 5124 N/A 5135 N/A 5130
Mount Type N/A BHN-56 24-80AB HV L=4.50 N/A BHN-56 24-80AB HV L=4.25 N/A BHN-56 24-80AB HV L=3.50 N/A BHN-56 04-80S HV L=4.50 N/A BHN-56 04-80S HV L=4.25
Mounting Style N/A Horizontal
Style N/A BHN
Cubic inches N/A 208.69245 in³ N/A 197.09843 in³ N/A 162.31635 in³ N/A 208.69245 in³ N/A 197.09843 in³