Smarter Bearing Selection Is Here

The Timken ® Syber ® Bearing System Designer Tool now features Smart Selection, enabling users to find the right bearing faster by filtering options based on target life and key dimensions.

Learn More
Analyze Bearing Performance in an Application with Timken ® Syber ® Bearing System Designer

A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.

Learn More
Save Time and Design with Confidence.
Register Today for Timken's Online Engineering Tools Webinar.
Register
Batch CAD Cart (0)
  • Cart is empty
  • For RRS090-RRS110: 2 Standard RRS Hubs, & 1 Spacer Assembly (consisting of 2 snap wrap spiders w/o ring, 2 collars with screws, & 1 spacer). For RRS150-RRS225: 1 Standard RRS Hub, 1 Standard RRSC Hub, & 1 Spacer Assembly (2 snap wrap siders w/o ring, 2 collars with screws, & 1 spacer).
Unit of Measure
Items
Lovejoy RRS/RRSC Type – Radially Removable Spacer Coupling

RRS & RRSC Type Hubs with Keyway - Metric Bores

Lovejoy RRS/RRSC Type – Radially Removable Spacer Coupling

RRS & RRSC Type Hubs with Keyway - Metric Bores

Lovejoy RRS/RRSC Type – Radially Removable Spacer Coupling

RRS & RRSC Type Hubs with Keyway - Metric Bores

Lovejoy RRS/RRSC Type – Radially Removable Spacer Coupling

RRS & RRSC Type Hubs with Keyway - Metric Bores

Lovejoy RRS/RRSC Type – Radially Removable Spacer Coupling

RRS & RRSC Type Hubs with Keyway - Metric Bores
Description  N/A RRSC150-HUB-38MMH7-10X3.3MMKW N/A RRSC150-HUB-40MMH7-12X3.3MMKW N/A RRSC150-HUB-42MMH7-12X3.3MMKW N/A RRSC190-HUB-38MMH7-10X3.3MMKW N/A RRSC190-HUB-40MMH7-12X3.3MMKW
Bore Size N/A 38.00 mm N/A 40.00 mm N/A 42 mm N/A 38.00 mm N/A 40.00 mm
Hub Style N/A 2 N/A 2 N/A 2 N/A 3 N/A 3
Coupling Type N/A Jaw
Coupling Size N/A RRSC150 N/A RRSC150 N/A RRSC150 N/A RRSC190 N/A RRSC190
Material N/A Sintered Iron N/A Sintered Iron N/A Sintered Iron N/A Cast Iron N/A Cast Iron
Keyway Size (W x D) N/A 10 x 3.3 mm N/A 12 X 3.3 mm N/A 12 X 3.3 mm N/A 10 x 3.3 mm N/A 12 X 3.3 mm
Length thru Bore N/A 1.75 in44.45 mm N/A 1.75 in44.45 mm N/A 1.75 in44.45 mm N/A 1.94 in49.28 mm N/A 1.94 in49.28 mm
Outside Diameter N/A 3.75 in95.25 mm N/A 3.75 in95.25 mm N/A 3.75 in95.25 mm N/A 4.50 in114.30 mm N/A 4.50 in114.30 mm
Dimension HD N/A N/A N/A N/A 4.000 in101.60 mm N/A 4.000 in101.60 mm
Color N/A Metallic/Gray
Min. Bore (Dimensions ID1/ID2) N/A 0.625 in16.00 mm N/A 0.625 in16.00 mm N/A 0.625 in16.00 mm N/A 0.750 in19.00 mm N/A 0.750 in19.00 mm
Max. Bore (Dimensions ID1/ID2) N/A 1.875 in48.00 mm N/A 1.875 in48.00 mm N/A 1.875 in48.00 mm N/A 2.125 in54.00 mm N/A 2.125 in54.00 mm
Hub Length N/A 2.63 in66.80 mm N/A 2.63 in66.80 mm N/A 2.63 in66.80 mm N/A 2.820 in71.63 mm N/A 2.820 in71.63 mm
Dimension CD N/A 4.440 in112.78 mm N/A 4.440 in112.78 mm N/A 4.440 in112.78 mm N/A 5.000 in127.00 mm N/A 5.000 in127.00 mm
Dimension CL N/A 0.120 in3.05 mm
Dimension SL N/A 0.620 in15.75 mm N/A 0.620 in15.75 mm N/A 0.620 in15.75 mm N/A 0.880 in22.35 mm N/A 0.880 in22.35 mm
Elastomeric Member N/A
Weight N/A 3.00 lb N/A 3.00 lb N/A 3.00 lb N/A 6.00 lb N/A 6.00 lb
Cubic inches N/A 36.98438 in³ N/A 36.98438 in³ N/A 36.98438 in³ N/A 57.10500 in³ N/A 57.10500 in³