The Timken ® Syber ® Bearing System Designer Tool now features Smart Selection, enabling users to find the right bearing faster by filtering options based on target life and key dimensions.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
| Items |
68514450357 RRS & RRSC Type Hubs without Keyway - Inch (Imperial) Bores |
68514441229 RRS & RRSC Type Hubs without Keyway - Inch (Imperial) Bores |
68514441230 RRS & RRSC Type Hubs without Keyway - Inch (Imperial) Bores |
68514452184 RRS & RRSC Type Hubs without Keyway - Inch (Imperial) Bores |
68514452199 RRS & RRSC Type Hubs without Keyway - Inch (Imperial) Bores |
|||||
| Description | N/A RRS095-HUB-1/2-NKW | N/A RRS095-HUB-7/16-NKW | N/A RRS099-HUB-1/2-NKW | N/A RRS099-HUB-7/16-NKW | N/A RRS100-HUB-1/2-NKW | |||||
| Bore Size | N/A 1/2 in | N/A 7/16 in | N/A 1/2 in | N/A 7/16 in | N/A 1/2 in | |||||
| Hub Style | N/A 1 | |||||||||
| Coupling Type | N/A Jaw | |||||||||
| Coupling Size | N/A RRS095 | N/A RRS095 | N/A RRS099 | N/A RRS099 | N/A RRS100 | |||||
| Material | N/A Sintered Iron | |||||||||
| Thread (Dimension T) | N/A 5/16-18 | |||||||||
| Keyway Size (W x D) | N/A No Keyway | |||||||||
| Length thru Bore | N/A 1 in25.4 mm | N/A 1 in25.4 mm | N/A 1.060 in26.92 mm | N/A 1.060 in26.92 mm | N/A 1.38 in35.05 mm | |||||
| Outside Diameter | N/A 2.11 in53.59 mm | N/A 2.11 in53.59 mm | N/A 2.53 in64.26 mm | N/A 2.53 in64.26 mm | N/A 2.53 in64.26 mm | |||||
| Color | N/A Metallic/Gray | |||||||||
| Nominal Torque | N/A 194.00 in·lb | N/A 194.00 in·lb | N/A 318 in·lb | N/A 318 in·lb | N/A 417.00 in·lb | |||||
| Min. Bore (Dimensions ID1/ID2) | N/A 0.437 in11.00 mm | |||||||||
| Max. Bore (Dimensions ID1/ID2) | N/A 1.125 in29.00 mm | N/A 1.125 in29.00 mm | N/A 1.187 in30.00 mm | N/A 1.187 in30.00 mm | N/A 1.375 in35.00 mm | |||||
| Hub Length | N/A 1.430 in36.32 mm | N/A 1.430 in36.32 mm | N/A 1.650 in41.91 mm | N/A 1.650 in41.91 mm | N/A 1.970 in50.04 mm | |||||
| Max. Speed | N/A 3600.00 rpm | |||||||||
| Dimension CD | N/A 2.500 in63.50 mm | N/A 2.500 in63.50 mm | N/A 3.120 in79.25 mm | N/A 3.120 in79.25 mm | N/A 3.120 in79.25 mm | |||||
| Dimension CL | N/A 0.090 in2.29 mm | N/A 0.090 in2.29 mm | N/A 0.120 in3.05 mm | N/A 0.120 in3.05 mm | N/A 0.120 in3.05 mm | |||||
| Dimension SL | N/A 0.430 in10.92 mm | N/A 0.430 in10.92 mm | N/A 0.440 in11.18 mm | N/A 0.440 in11.18 mm | N/A 0.440 in11.18 mm | |||||
| Rated HP at 100 rpm | N/A 0.31 hp | N/A 0.31 hp | N/A 0.50 hp | N/A 0.50 hp | N/A 0.66 hp | |||||
| Rated HP at 1,200 rpm | N/A 3.72 hp | N/A 3.72 hp | N/A 6.00 hp | N/A 6.00 hp | N/A 7.92 hp | |||||
| Rated HP at 1,800 rpm | N/A 5.50 hp | N/A 5.50 hp | N/A 9.10 hp | N/A 9.10 hp | N/A 11.90 hp | |||||
| Rated HP at 3,600 rpm | N/A 11.16 hp | N/A 11.16 hp | N/A 18.00 hp | N/A 18.00 hp | N/A 23.76 hp | |||||
| # of Jaws | N/A 3 | |||||||||
| Elastomeric Member | N/A SOX (NBR) Rubber | |||||||||
| Weight | N/A 0.73 lb | N/A 0.73 lb | N/A 1.21 lb | N/A 1.21 lb | N/A 1.48 lb | |||||
| Cubic inches | N/A 6.36650 in³ | N/A 6.36650 in³ | N/A 10.56149 in³ | N/A 10.56149 in³ | N/A 12.60977 in³ | |||||
|
|
||||||||||