Smarter Bearing Selection Is Here

The Timken ® Syber ® Bearing System Designer Tool now features Smart Selection, enabling users to find the right bearing faster by filtering options based on target life and key dimensions.

Learn More
Analyze Bearing Performance in an Application with Timken ® Syber ® Bearing System Designer

A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.

Learn More
Save Time and Design with Confidence.
Register Today for Timken's Online Engineering Tools Webinar.
Register
Batch CAD Cart (0)
  • Cart is empty
  • For RRS090-RRS110: 2 Standard RRS Hubs, & 1 Spacer Assembly (consisting of 2 snap wrap spiders w/o ring, 2 collars with screws, & 1 spacer). For RRS150-RRS225: 1 Standard RRS Hub, 1 Standard RRSC Hub, & 1 Spacer Assembly (2 snap wrap siders w/o ring, 2 collars with screws, & 1 spacer).
Unit of Measure
Items
RRS Spacer

RRS Type Spacer Assembly - Inch (Imperial) Spacing

RRS Spacer

RRS Type Spacer Assembly - Inch (Imperial) Spacing

RRS Spacer

RRS Type Spacer Assembly - Inch (Imperial) Spacing

RRS Spacer

RRS Type Spacer Assembly - Inch (Imperial) Spacing

RRS Spacer

RRS Type Spacer Assembly - Inch (Imperial) Spacing
Description  N/A RRS090/095-SPCR ASSY-BSE=3-1/2 N/A RRS090/095-SPCR ASSY-BSE=5" N/A RRS090/095-SPCR ASSY-BSE=7" N/A RRS099/100-SPCR ASSY-BSE=3-1/2 N/A RRS099/100-SPCR ASSY-BSE=5"
Height N/A 2.500 in N/A 2.500 in N/A 2.500 in N/A 3.120 in N/A 3.120 in
Depth N/A 3.50 in N/A 5.00 in N/A 7.00 in N/A 3.50 in N/A 5.00 in
Width N/A 2.500 in N/A 2.500 in N/A 2.500 in N/A 3.120 in N/A 3.120 in
Coupling Size N/A RRS090, RRS095 N/A RRS090, RRS095 N/A RRS090, RRS095 N/A RRS099, RRS100 N/A RRS099, RRS100
Hub Style N/A 1
Coupling Type N/A Jaw
Material N/A Buna-N
Thread (Dimension T) N/A N/A N/A N/A 5/16-18 N/A 5/16-18
Insert Style N/A Wrap Type
Outside Diameter N/A 2.500 in63.50 mm N/A 2.500 in63.50 mm N/A 2.500 in63.50 mm N/A 3.120 in79.25 mm N/A 3.120 in79.25 mm
Color N/A Black
Normal Temperature Range N/A -40 to 212 ºF
Nominal Torque N/A 144 to 194 in·lb N/A 144 to 194 in·lb N/A 144 to 194 in·lb N/A 318 to 417 in·lb N/A 318 to 417 in·lb
Min. Bore (Dimensions ID1/ID2) N/A N/A N/A N/A 0.437 in11.00 mm N/A 0.437 in11.00 mm
Max. Bore (Dimensions ID1/ID2) N/A
Dimension CD N/A 2.500 in63.50 mm N/A 2.500 in63.50 mm N/A 2.500 in63.50 mm N/A 3.120 in79.25 mm N/A 3.120 in79.25 mm
Dimension CL N/A 0.090 in2.29 mm N/A 0.090 in2.29 mm N/A 0.090 in2.29 mm N/A 0.120 in3.05 mm N/A 0.120 in3.05 mm
Spacer Length (Dimension S) N/A 3.500 in88.90 mm N/A 5.000 in127.00 mm N/A 7.000 in177.80 mm N/A 3.500 in88.90 mm N/A 5.000 in127.00 mm
Dimension SL N/A 0.430 in10.92 mm N/A 0.430 in10.92 mm N/A 0.430 in10.92 mm N/A 0.440 in11.18 mm N/A 0.440 in11.18 mm
Weight N/A 0.65 lb N/A 1.00 lb N/A 1.25 lb N/A 0.85 lb N/A 1.20 lb
Cubic inches N/A 21.87500 in³ N/A 31.25000 in³ N/A 43.75 in³ N/A 34.07040 in³ N/A 48.67200 in³