Items |
![]() 68514451672 RRS & RRSC Hubs with Keyway - Inch (Imperial) Bores |
![]() 68514456512 RRS & RRSC Hubs with Keyway - Inch (Imperial) Bores |
![]() 68514438144 RRS & RRSC Hubs with Keyway - Inch (Imperial) Bores |
![]() 68514438143 RRS & RRSC Hubs with Keyway - Inch (Imperial) Bores |
![]() 68514441228 RRS & RRSC Hubs with Keyway - Inch (Imperial) Bores |
|||||
Description | N/A RRS090-HUB-1"-1/4X1/8KW | N/A RRS090-HUB-1/2-1/8X1/16KW | N/A RRS090-HUB-3/4-3/16X3/32KW | N/A RRS090-HUB-5/8-3/16X3/32KW | N/A RRS090-HUB-7/8-3/16X3/32KW | |||||
Bore Size | N/A 1 in | N/A 1/2 in | N/A 3/4 in | N/A 5/8 in | N/A 7/8 in | |||||
Hub Style | N/A 1 | |||||||||
Coupling Type | N/A Jaw | |||||||||
Coupling Size | N/A RRS090 | |||||||||
Material | N/A Sintered Iron | |||||||||
Thread (Dimension T) | N/A 1/4-20 | |||||||||
Keyway Size (W x D) | N/A 1/4 x 1/8 in | N/A 1/8 x 1/16 in | N/A 3/16 x 3/32 in | N/A 3/16 x 3/32 in | N/A 3/16 x 3/32 in | |||||
Length thru Bore | N/A 0.810 in20.57 mm | |||||||||
Outside Diameter | N/A 2.11 in53.59 mm | |||||||||
Color | N/A Metallic/Gray | |||||||||
Nominal Torque | N/A 144 in·lb | |||||||||
Min. Bore (Dimensions ID1/ID2) | N/A 0.250 in6 mm | |||||||||
Max. Bore (Dimensions ID1/ID2) | N/A 1.000 in25.00 mm | |||||||||
Hub Length | N/A 1.240 in31.50 mm | |||||||||
Max. Speed | N/A 3600.00 rpm | |||||||||
Dimension CD | N/A 2.500 in63.50 mm | |||||||||
Dimension CL | N/A 0.090 in2.29 mm | |||||||||
Dimension SL | N/A 0.430 in10.92 mm | |||||||||
Rated HP at 100 rpm | N/A 0.23 hp | |||||||||
Rated HP at 1,200 rpm | N/A 2.76 hp | |||||||||
Rated HP at 1,800 rpm | N/A 4.11 hp | |||||||||
Rated HP at 3,600 rpm | N/A 8.28 hp | |||||||||
# of Jaws | N/A 3 | |||||||||
Elastomeric Member | N/A SOX (NBR) Rubber | |||||||||
Weight | N/A 0.52 lb | N/A 0.57 lb | N/A 0.57 lb | N/A 0.57 lb | N/A 0.57 lb | |||||
Cubic inches | N/A 5.52060 in³ | |||||||||
|