The Timken ® Syber ® Bearing System Designer Tool now features Smart Selection, enabling users to find the right bearing faster by filtering options based on target life and key dimensions.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
| Items |
68514455675 RRS & RRSC Type Hubs without Keyway - Metric Bores |
68514455679 RRS & RRSC Type Hubs without Keyway - Metric Bores |
68514455683 RRS & RRSC Type Hubs without Keyway - Metric Bores |
|||
| Description | N/A RRSC150-HUB-32MMH7-NKW | N/A RRSC190-HUB-32MMH7-NKW | N/A RRSC225-HUB-32MMH7-NKW | |||
| Bore Size | N/A 32.00 mm | |||||
| Hub Style | N/A 2 | N/A 3 | N/A 4 | |||
| Coupling Type | N/A Jaw | |||||
| Coupling Size | N/A RRSC150 | N/A RRSC190 | N/A RRSC225 | |||
| Material | N/A Cast Iron | |||||
| Keyway Size (W x D) | N/A No Keyway | |||||
| Length thru Bore | N/A 1.75 in44.45 mm | N/A 1.94 in49.28 mm | N/A 2.180 in55.37 mm | |||
| Outside Diameter | N/A 3.75 in95.25 mm | N/A 4.50 in114.30 mm | N/A 5.00 in127.00 mm | |||
| Color | N/A Metallic/Gray | |||||
| Min. Bore (Dimensions ID1/ID2) | N/A 0.625 in16.00 mm | N/A 0.750 in19.00 mm | N/A 0.750 in19.00 mm | |||
| Max. Bore (Dimensions ID1/ID2) | N/A 1.875 in48.00 mm | N/A 2.125 in54.00 mm | N/A 2.625 in67 mm | |||
| Hub Length | N/A 2.63 in66.80 mm | N/A 2.820 in71.63 mm | N/A 3.060 in77.72 mm | |||
| Dimension CD | N/A 4.440 in112.78 mm | N/A 5.000 in127.00 mm | N/A 5.620 in142.75 mm | |||
| Dimension CL | N/A 0.120 in3.05 mm | |||||
| Dimension HD | N/A | N/A 4.500 in114.30 mm | N/A 5.000 in127.00 mm | |||
| Dimension SL | N/A 0.620 in15.75 mm | N/A 0.880 in22.35 mm | N/A 1.000 in25.40 mm | |||
| Weight | N/A 3.00 lb | N/A 6.00 lb | N/A 9.11 lb | |||
| Cubic inches | N/A 36.98438 in³ | N/A 57.10500 in³ | N/A 76.50000 in³ | |||
|
|
||||||