Smarter Bearing Selection Is Here

The Timken ® Syber ® Bearing System Designer Tool now features Smart Selection, enabling users to find the right bearing faster by filtering options based on target life and key dimensions.

Learn More
Analyze Bearing Performance in an Application with Timken ® Syber ® Bearing System Designer

A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.

Learn More
Simplified Gear Force Analysis

Alex Waye, Timken Application Engineer, shows you how to instantly compute tangential, radial, and axial forces for better design decisions.

View Video
Batch CAD Cart (0)
  • Cart is empty
  • Ball – 52100 steel - heat treated - protective coated for corrosion resistance.
  • Race – 52100 steel - heat treated - single fracture - protective coated for corrosion resistance.
  • Note: The dimensions and tolerances apply before surface treatment and splitting of the outer race.  The outer race becomes slightly out of round due to splitting.  When the bearing is mounted into a housing, the roundness of the outer race will be restored.  The measured value of the bearing outside diameter without mounting is not to be used as the original actual value of the outside diameter.
X
X
X
Unit of Measure
Items
GEW…ES Series Spherical Bearings

Aurora Bearing GEWZ…ES Series, Spherical Plain Bearings – Extended Width Ball - Inch – Open and Sealed

GEW…ES-2RS Series Spherical Bearings

Aurora Bearing GEWZ…ES Series, Spherical Plain Bearings – Extended Width Ball - Inch – Open and Sealed

GEW…ES Series Spherical Bearings

Aurora Bearing GEWZ…ES Series, Spherical Plain Bearings – Extended Width Ball - Inch – Open and Sealed

GEW…ES-2RS Series Spherical Bearings

Aurora Bearing GEWZ…ES Series, Spherical Plain Bearings – Extended Width Ball - Inch – Open and Sealed

GEW…ES Series Spherical Bearings

Aurora Bearing GEWZ…ES Series, Spherical Plain Bearings – Extended Width Ball - Inch – Open and Sealed
Type N/A Open N/A Sealed N/A Open N/A Sealed N/A Open
B - Ball Bore Dia. Max. N/A .5000 in N/A .5000 in N/A .6250 in N/A .6250 in N/A .7500 in
B - Ball Bore Dia. Min. N/A .4995 in N/A .4995 in N/A .6245 in N/A .6245 in N/A .7495 in
D - Race Outside Dia. Max. N/A .8750 in N/A .8750 in N/A 1.0625 in N/A 1.0625 in N/A 1.2500 in
D - Race Outside Dia. Min. N/A .8745 in N/A .8745 in N/A 1.0620 in N/A 1.0620 in N/A 1.2495 in
W - Ball Width Max. N/A .750 in N/A .750 in N/A .937 in N/A .937 in N/A 1.125 in
W - Ball Width Min. N/A .745 in N/A .745 in N/A .932 in N/A .932 in N/A 1.120 in
H - Race Width Max. N/A .375 in N/A .375 in N/A .469 in N/A .469 in N/A .562 in
H - Race Width Min. N/A .366 in N/A .366 in N/A .460 in N/A .460 in N/A .553 in
O - Flat Dia. Min. N/A .625 in N/A .625 in N/A .780 in N/A .780 in N/A .920 in
C - Ball Bore Chamfer Min. N/A .006 in N/A .006 in N/A .006 in N/A .006 in N/A .012 in
M - Race Chamfer Min. N/A .024 in
a - Misalign. Angle N/A 5 º
Radial Static Limit Load Capacity N/A 9,217 lb N/A 9,217 lb N/A 14,612 lb N/A 14,612 lb N/A 21,356 lb
Approx. Brg. Wt. N/A .05 lb N/A .05 lb N/A .08 lb N/A .08 lb N/A .14 lb