Smarter Bearing Selection Is Here

The Timken ® Syber ® Bearing System Designer Tool now features Smart Selection, enabling users to find the right bearing faster by filtering options based on target life and key dimensions.

Learn More
Analyze Bearing Performance in an Application with Timken ® Syber ® Bearing System Designer

A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.

Learn More
Simplified Gear Force Analysis

Alex Waye, Timken Application Engineer, shows you how to instantly compute tangential, radial, and axial forces for better design decisions.

View Video
Batch CAD Cart (0)
  • Cart is empty
  • Ball - 440C stainless steel - heat treated - chrome plated (MFG. option).
  • Race - 17-4 PH stainless steel - heat treated.
  • PTFE Liners available upon request. Specify by adding suffix "T". Ex.: COM-8ET. (PTFE lined parts have no lubrication grooves in race. Lubrication holes are manufacturer's option.)
Unit of Measure
Items
COM-E Image

Aurora Bearing COM-E Series Spherical Bearings (PTFE Liners Available)

COM-E Image

Aurora Bearing COM-E Series Spherical Bearings (PTFE Liners Available)

COM-E Image

Aurora Bearing COM-E Series Spherical Bearings (PTFE Liners Available)

COM-E Image

Aurora Bearing COM-E Series Spherical Bearings (PTFE Liners Available)

COM-E Image

Aurora Bearing COM-E Series Spherical Bearings (PTFE Liners Available)
B - Ball Bore N/A .1900 in N/A .1900 in N/A .2500 in N/A .2500 in N/A .3125 in
D - Outside Diameter N/A .5625 in N/A .5625 in N/A .6562 in N/A .6562 in N/A .7500 in
H - Race Width N/A .218 in N/A .218 in N/A .250 in N/A .250 in N/A .281 in
W - Ball Width N/A .281 in N/A .281 in N/A .343 in N/A .343 in N/A .375 in
O - Ball Shoulder Diameter N/A .293 in N/A .293 in N/A .364 in N/A .364 in N/A .419 in
M - Chamfer N/A .015 in N/A .015 in N/A .022 in N/A .022 in N/A .032 in
Ball Diameter N/A .406 in N/A .406 in N/A .500 in N/A .500 in N/A .562 in
a - Misalignment Angle N/A 11 º N/A 11 º N/A 13.5 º N/A 13.5 º N/A 12 º
Radial Static Limit Load N/A 4,875 lbs N/A 4,875 lbs N/A 7,425 lbs N/A 7,425 lbs N/A 9,713 lbs
Approximate Brg. Weight N/A .01 lb N/A .01 lb N/A .02 lb N/A .02 lb N/A .03 lb
Type of Lubrication N/A None N/A PTFE liner N/A None N/A PTFE liner N/A None