The Timken ® Syber ® Bearing System Designer Tool now features Smart Selection, enabling users to find the right bearing faster by filtering options based on target life and key dimensions.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
Alex Waye, Timken Application Engineer, shows you how to instantly compute tangential, radial, and axial forces for better design decisions.
| Items |
HCOM-16KH Aurora Bearing HCOM-KH Series Spherical Bearings (PTFE Liners Available) |
HCOM-16TKH Aurora Bearing HCOM-KH Series Spherical Bearings (PTFE Liners Available) |
HCOM-19KH Aurora Bearing HCOM-KH Series Spherical Bearings (PTFE Liners Available) |
HCOM-19TKH Aurora Bearing HCOM-KH Series Spherical Bearings (PTFE Liners Available) |
HCOM-20KH Aurora Bearing HCOM-KH Series Spherical Bearings (PTFE Liners Available) |
|||||
| B - Ball Bore | N/A 1.0000 in | N/A 1.0000 in | N/A 1.1875 in | N/A 1.1875 in | N/A 1.2500 in | |||||
| D - Outside Diameter | N/A 2.0000 in | N/A 2.0000 in | N/A 2.3750 in | N/A 2.3750 in | N/A 2.3750 in | |||||
| H - Race Width | N/A .781 in | N/A .781 in | N/A .937 in | N/A .937 in | N/A .937 in | |||||
| W - Ball Width | N/A 1.000 in | N/A 1.000 in | N/A 1.187 in | N/A 1.187 in | N/A 1.187 in | |||||
| O - Ball Shoulder Diameter | N/A 1.360 in | N/A 1.360 in | N/A 1.610 in | N/A 1.610 in | N/A 1.610 in | |||||
| M - Chamfer | N/A .032 in | |||||||||
| Ball Diameter | N/A 1.687 in | N/A 1.687 in | N/A 2.000 in | N/A 2.000 in | N/A 2.000 in | |||||
| a - Misalignment Angle | N/A 9 º | N/A 9 º | N/A 8.5 º | N/A 8.5 º | N/A 8.5 º | |||||
| Radial Static Limit Load | N/A 106,230 lbs | N/A 106,230 lbs | N/A 151,095 lbs | N/A 151,095 lbs | N/A 151,095 lbs | |||||
| Approximate Brg. Weight | N/A .55 lb | N/A .55 lb | N/A .90 lb | N/A .90 lb | N/A .90 lb | |||||
| Type of Lubrication | N/A None | N/A PTFE liner | N/A None | N/A PTFE liner | N/A None | |||||
|
|
||||||||||