The Timken ® Syber ® Bearing System Designer Tool now features Smart Selection, enabling users to find the right bearing faster by filtering options based on target life and key dimensions.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
Alex Waye, Timken Application Engineer, shows you how to instantly compute tangential, radial, and axial forces for better design decisions.
| Items |
COM-3KH Aurora Bearing COM-KH Series Spherical Bearings (PTFE Liners Available) |
COM-3TKH Aurora Bearing COM-KH Series Spherical Bearings (PTFE Liners Available) |
COM-4KH Aurora Bearing COM-KH Series Spherical Bearings (PTFE Liners Available) |
COM-4TKH Aurora Bearing COM-KH Series Spherical Bearings (PTFE Liners Available) |
COM-5KH Aurora Bearing COM-KH Series Spherical Bearings (PTFE Liners Available) |
|||||
| B - Ball Bore | N/A .1900 in | N/A .1900 in | N/A .2500 in | N/A .2500 in | N/A .3125 in | |||||
| D - Outside Diameter | N/A .5625 in | N/A .5625 in | N/A .6562 in | N/A .6562 in | N/A .7500 in | |||||
| H - Race Width | N/A .218 in | N/A .218 in | N/A .250 in | N/A .250 in | N/A .281 in | |||||
| W - Ball Width | N/A .281 in | N/A .281 in | N/A .343 in | N/A .343 in | N/A .375 in | |||||
| O - Ball Shoulder Diameter | N/A .293 in | N/A .293 in | N/A .364 in | N/A .364 in | N/A .419 in | |||||
| M - Chamfer | N/A .015 in | N/A .015 in | N/A .022 in | N/A .022 in | N/A .032 in | |||||
| Ball Diameter | N/A .406 in | N/A .406 in | N/A .500 in | N/A .500 in | N/A .562 in | |||||
| a - Misalignment Angle | N/A 11 º | N/A 11 º | N/A 13.5 º | N/A 13.5 º | N/A 12 º | |||||
| Radial Static Limit Load | N/A 4,875 lbs | N/A 4,875 lbs | N/A 7,425 lbs | N/A 7,425 lbs | N/A 9,713 lbs | |||||
| Approximate Brg. Weight | N/A .01 lb | N/A .01 lb | N/A .02 lb | N/A .02 lb | N/A .03 lb | |||||
| Type of Lubrication | N/A None | N/A PTFE liner | N/A None | N/A PTFE liner | N/A None | |||||
|
|
||||||||||