Smarter Bearing Selection Is Here

The Timken ® Syber ® Bearing System Designer Tool now features Smart Selection, enabling users to find the right bearing faster by filtering options based on target life and key dimensions.

Learn More
Analyze Bearing Performance in an Application with Timken ® Syber ® Bearing System Designer

A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.

Learn More
Simplified Gear Force Analysis

Alex Waye, Timken Application Engineer, shows you how to instantly compute tangential, radial, and axial forces for better design decisions.

View Video
Batch CAD Cart (0)
  • Cart is empty
  • Ball - Alloy steel - heat treated - hard chrome plated.
  • Race - Low carbon steel - inside diameter protective coated for corrosion resistance - oil coated.
  • PTFE Liners available upon request. Specify by adding suffix "T". Ex.: HCOM-16T. (PTFE lined parts have no lubrication grooves in race. Lubrication holes are manufacturer's option.)
Unit of Measure
Items
HCOM Image

Aurora Bearing HCOM Series Spherical Bearings (PTFE Liners Available)

HCOM Image

Aurora Bearing HCOM Series Spherical Bearings (PTFE Liners Available)

HCOM Image

Aurora Bearing HCOM Series Spherical Bearings (PTFE Liners Available)

HCOM Image

Aurora Bearing HCOM Series Spherical Bearings (PTFE Liners Available)

HCOM Image

Aurora Bearing HCOM Series Spherical Bearings (PTFE Liners Available)
B - Ball Bore N/A 1.0000 in N/A 1.0000 in N/A 1.1875 in N/A 1.1875 in N/A 1.2500 in
D - Outside Diameter N/A 2.0000 in N/A 2.0000 in N/A 2.3750 in N/A 2.3750 in N/A 2.3750 in
H - Race Width N/A .781 in N/A .781 in N/A .937 in N/A .937 in N/A .937 in
W - Ball Width N/A 1.000 in N/A 1.000 in N/A 1.187 in N/A 1.187 in N/A 1.187 in
O - Ball Shoulder Diameter N/A 1.360 in N/A 1.360 in N/A 1.610 in N/A 1.610 in N/A 1.610 in
M - Chamfer N/A .032 in
Ball Diameter N/A 1.687 in N/A 1.687 in N/A 2.000 in N/A 2.000 in N/A 2.000 in
a - Misalignment Angle N/A 9 º N/A 9 º N/A 8.5 º N/A 8.5 º N/A 8.5 º
Radial Static Limit Load N/A 70,820 lbs N/A 70,820 lbs N/A 100,730 lbs N/A 100,730 lbs N/A 100,730 lbs
Approximate Brg. Weight N/A .55 lb N/A .55 lb N/A .90 lb N/A .90 lb N/A .90 lb
Type of Lubrication N/A None N/A PTFE liner N/A None N/A PTFE liner N/A None