Items |
![]() LCOM-3 Aurora Bearing LCOM Series Large Size Spherical Bearings (PTFE Liners Available) |
![]() LCOM-3T Aurora Bearing LCOM Series Large Size Spherical Bearings (PTFE Liners Available) |
![]() LCOM-4 Aurora Bearing LCOM Series Large Size Spherical Bearings (PTFE Liners Available) |
![]() LCOM-4T Aurora Bearing LCOM Series Large Size Spherical Bearings (PTFE Liners Available) |
![]() LCOM-5 Aurora Bearing LCOM Series Large Size Spherical Bearings (PTFE Liners Available) |
|||||
B - Ball Bore | N/A .1900 in | N/A .1900 in | N/A .2500 in | N/A .2500 in | N/A .3125 in | |||||
D - Outside Diameter | N/A .6250 in | N/A .6250 in | N/A .7500 in | N/A .7500 in | N/A .8750 in | |||||
H - Race Width | N/A .187 in | N/A .187 in | N/A .281 in | N/A .281 in | N/A .313 in | |||||
W - Ball Width | N/A .281 in | N/A .281 in | N/A .375 in | N/A .375 in | N/A .437 in | |||||
O - Ball Shoulder Diameter | N/A .293 in | N/A .293 in | N/A .331 in | N/A .331 in | N/A .448 in | |||||
M - Chamfer | N/A .016 in | |||||||||
Ball Diameter | N/A .406 in | N/A .406 in | N/A .500 in | N/A .500 in | N/A .625 in | |||||
a - Misalignment Angle | N/A 16 º | N/A 16 º | N/A 14 º | N/A 14 º | N/A 14 º | |||||
Radial Static Limit Load | N/A 3,037 lbs | N/A 3,037 lbs | N/A 5,620 lbs | N/A 5,620 lbs | N/A 7,825 lbs | |||||
Approximate Brg. Weight | N/A .02 lb | N/A .02 lb | N/A .04 lb | N/A .04 lb | N/A .05 lb | |||||
Type of Lubrication | N/A None | N/A PTFE liner | N/A None | N/A PTFE liner | N/A None | |||||
|