Items |
![]() GEGZ020ES Aurora Bearing GEGZ…ES Series, Spherical Plain Bearings – Inch – Open and Sealed |
![]() GEGZ020ES-2RS Aurora Bearing GEGZ…ES Series, Spherical Plain Bearings – Inch – Open and Sealed |
![]() GEGZ024ES Aurora Bearing GEGZ…ES Series, Spherical Plain Bearings – Inch – Open and Sealed |
![]() GEGZ024ES-2RS Aurora Bearing GEGZ…ES Series, Spherical Plain Bearings – Inch – Open and Sealed |
![]() GEGZ028ES Aurora Bearing GEGZ…ES Series, Spherical Plain Bearings – Inch – Open and Sealed |
|||||
Type | N/A Open | N/A Sealed | N/A Open | N/A Sealed | N/A Open | |||||
B - Ball Bore Dia. Max. | N/A 1.2500 in | N/A 1.2500 in | N/A 1.5000 in | N/A 1.5000 in | N/A 1.7500 in | |||||
B - Ball Bore Dia. Min. | N/A 1.2495 in | N/A 1.2495 in | N/A 1.4995 in | N/A 1.4995 in | N/A 1.7495 in | |||||
D - Race Outside Dia. Max. | N/A 2.4375 in | N/A 2.4375 in | N/A 2.8125 in | N/A 2.8125 in | N/A 3.1875 in | |||||
D - Race Outside Dia. Min. | N/A 2.4370 in | N/A 2.4370 in | N/A 2.8120 in | N/A 2.8120 in | N/A 3.1869 in | |||||
W - Ball Width Max. | N/A 1.390 in | N/A 1.390 in | N/A 1.580 in | N/A 1.580 in | N/A 1.820 in | |||||
W - Ball Width Min. | N/A 1.385 in | N/A 1.385 in | N/A 1.575 in | N/A 1.575 in | N/A 1.815 in | |||||
H - Race Width Max. | N/A 1.125 in | N/A 1.125 in | N/A 1.312 in | N/A 1.312 in | N/A 1.500 in | |||||
H - Race Width Min. | N/A 1.113 in | N/A 1.113 in | N/A 1.300 in | N/A 1.300 in | N/A 1.484 in | |||||
O - Flat Dia. Min. | N/A 1.645 in | N/A 1.645 in | N/A 1.958 in | N/A 1.958 in | N/A 2.224 in | |||||
C - Ball Bore Chamfer Min. | N/A .024 in | |||||||||
M - Race Chamfer Min. | N/A .040 in | |||||||||
a - Misalign. Angle | N/A 8 º | N/A 8 º | N/A 7 º | N/A 7 º | N/A 7 º | |||||
Radial Static Limit Load Capacity | N/A 84,300 lb | N/A 84,300 lb | N/A 114,648 lb | N/A 114,648 lb | N/A 150,616 lb | |||||
Approx. Brg. Wt. | N/A 1.00 lb | N/A 1.00 lb | N/A 1.60 lb | N/A 1.60 lb | N/A 2.51 lb | |||||
|