The Timken ® Syber ® Bearing System Designer Tool now features Smart Selection, enabling users to find the right bearing faster by filtering options based on target life and key dimensions.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
Alex Waye, Timken Application Engineer, shows you how to instantly compute tangential, radial, and axial forces for better design decisions.
| Items |
GEZ012ET-2RS Aurora Bearing GEZ..ET-2RS Spherical Plain Bearings - Inch - Sealed - PTFE Lined |
GEZ014ET-2RS Aurora Bearing GEZ..ET-2RS Spherical Plain Bearings - Inch - Sealed - PTFE Lined |
GEZ016ET-2RS Aurora Bearing GEZ..ET-2RS Spherical Plain Bearings - Inch - Sealed - PTFE Lined |
GEZ020ET-2RS Aurora Bearing GEZ..ET-2RS Spherical Plain Bearings - Inch - Sealed - PTFE Lined |
GEZ022ET-2RS Aurora Bearing GEZ..ET-2RS Spherical Plain Bearings - Inch - Sealed - PTFE Lined |
|||||
| B - Ball Bore Max. | N/A .7500 in | N/A .8750 in | N/A 1.0000 in | N/A 1.2500 in | N/A 1.3750 in | |||||
| B - Ball Bore Min. | N/A .7495 in | N/A .8745 in | N/A .9995 in | N/A 1.2495 in | N/A 1.3745 in | |||||
| D - Outside Diameter Max. | N/A 1.2500 in | N/A 1.4375 in | N/A 1.6250 in | N/A 2.0000 in | N/A 2.1875 in | |||||
| D - Outside Diameter Min. | N/A 1.2495 in | N/A 1.4370 in | N/A 1.6245 in | N/A 1.9995 in | N/A 2.1870 in | |||||
| W - Ball Width Max. | N/A .656 in | N/A .765 in | N/A .875 in | N/A 1.093 in | N/A 1.187 in | |||||
| W - Ball Width Min. | N/A .651 in | N/A .760 in | N/A .870 in | N/A 1.088 in | N/A 1.182 in | |||||
| H - Race Width Max. | N/A .562 in | N/A .656 in | N/A .750 in | N/A .937 in | N/A 1.031 in | |||||
| H - Race Width Min. | N/A .552 in | N/A .646 in | N/A .740 in | N/A .925 in | N/A 1.019 in | |||||
| O - Ball Shoulder Diameter | N/A .858 in | N/A 1.00 in | N/A 1.087 in | N/A 1.417 in | N/A 1.515 in | |||||
| C - Ball Chamfer Min. | N/A .012 in | N/A .012 in | N/A .012 in | N/A .024 in | N/A .024 in | |||||
| M - Race Chamfer | N/A .024 in | N/A .024 in | N/A .024 in | N/A .024 in | N/A .039 in | |||||
| a - Misalignment Angle | N/A 6 º | |||||||||
| Radial Static Limit Load | N/A 26,302 lbs | N/A 35,968 lbs | N/A 56,200 lbs | N/A 87,672 lbs | N/A 103,408 lbs | |||||
| Approximate Brg. Weight | N/A .12 lb | N/A .19 lb | N/A .27 lb | N/A .51 lb | N/A .77 lb | |||||
|
|
||||||||||