Smarter Bearing Selection Is Here

The Timken ® Syber ® Bearing System Designer Tool now features Smart Selection, enabling users to find the right bearing faster by filtering options based on target life and key dimensions.

Learn More
Analyze Bearing Performance in an Application with Timken ® Syber ® Bearing System Designer

A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.

Learn More
Simplified Gear Force Analysis

Alex Waye, Timken Application Engineer, shows you how to instantly compute tangential, radial, and axial forces for better design decisions.

View Video
Batch CAD Cart (0)
  • Cart is empty
  • Ball - Alloy steel - heat treated - hard chrome plated.
  • Race - Stainless steel - heat treated.
  • PTFE Liners available upon request. Specify by adding suffix "T". Ex.: SIB-8T. (PTFE lined parts have no lubrication grooves in race. Lubrication holes are manufacturer's option.)
Unit of Measure
Items
SIB Image

Aurora Bearing SIB Series Spherical Bearings (PTFE Liners Available)

SIB Image

Aurora Bearing SIB Series Spherical Bearings (PTFE Liners Available)

SIB Image

Aurora Bearing SIB Series Spherical Bearings (PTFE Liners Available)

SIB Image

Aurora Bearing SIB Series Spherical Bearings (PTFE Liners Available)

SIB Image

Aurora Bearing SIB Series Spherical Bearings (PTFE Liners Available)
B - Ball Bore N/A .1250 in N/A .1250 in N/A .1900 in N/A .1900 in N/A .2500 in
D - Outside Diameter N/A .4062 in N/A .4062 in N/A .5312 in N/A .5312 in N/A .6094 in
H - Race Width N/A .187 in N/A .187 in N/A .250 in N/A .250 in N/A .281 in
W - Ball Width N/A .250 in N/A .250 in N/A .312 in N/A .312 in N/A .375 in
O - Ball Shoulder Diameter N/A .187 in N/A .187 in N/A .307 in N/A .307 in N/A .331 in
M - Chamfer N/A .025 in N/A .025 in N/A .020 in N/A .020 in N/A .020 in
Ball Diameter N/A .312 in N/A .312 in N/A .437 in N/A .437 in N/A .500 in
a - Misalignment Angle N/A 17 º N/A 17 º N/A 10.5 º N/A 10.5 º N/A 14.5 º
Radial Static Limit Load N/A 4,110 lbs N/A 4,110 lbs N/A 6,555 lbs N/A 6,555 lbs N/A 8,430 lbs
Approximate Brg. Weight N/A .02 lb N/A .02 lb N/A .02 lb N/A .02 lb N/A .02 lb
Type of Lubrication N/A PTFE liner N/A None N/A None N/A PTFE liner N/A None