The Timken ® Syber ® Bearing System Designer Tool now features Smart Selection, enabling users to find the right bearing faster by filtering options based on target life and key dimensions.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
Alex Waye, Timken Application Engineer, shows you how to instantly compute tangential, radial, and axial forces for better design decisions.
| Items |
MIB-2 Aurora Bearing MIB Series Spherical Bearings (PTFE Liners Available) |
MIB-2T Aurora Bearing MIB Series Spherical Bearings (PTFE Liners Available) |
MIB-3 Aurora Bearing MIB Series Spherical Bearings (PTFE Liners Available) |
MIB-3T Aurora Bearing MIB Series Spherical Bearings (PTFE Liners Available) |
MIB-4 Aurora Bearing MIB Series Spherical Bearings (PTFE Liners Available) |
|||||
| B - Ball Bore | N/A .1250 in | N/A .1250 in | N/A .1900 in | N/A .1900 in | N/A .2500 in | |||||
| D - Outside Diameter | N/A .4062 in | N/A .4062 in | N/A .5312 in | N/A .5312 in | N/A .6094 in | |||||
| H - Race Width | N/A .187 in | N/A .187 in | N/A .250 in | N/A .250 in | N/A .281 in | |||||
| W - Ball Width | N/A .250 in | N/A .250 in | N/A .312 in | N/A .312 in | N/A .375 in | |||||
| O - Ball Shoulder Diameter | N/A .187 in | N/A .187 in | N/A .307 in | N/A .307 in | N/A .331 in | |||||
| M - Chamfer | N/A .025 in | N/A .025 in | N/A .020 in | N/A .020 in | N/A .020 in | |||||
| Ball Diameter | N/A .312 in | N/A .312 in | N/A .437 in | N/A .437 in | N/A .500 in | |||||
| a - Misalignment Angle | N/A 17 º | N/A 17 º | N/A 10.5 º | N/A 10.5 º | N/A 14.5 º | |||||
| Radial Static Limit Load | N/A 2,533 lbs | N/A 2,533 lbs | N/A 4,370 lbs | N/A 4,370 lbs | N/A 5,620 lbs | |||||
| Approximate Brg. Weight | N/A .02 lb | N/A .02 lb | N/A .02 lb | N/A .02 lb | N/A .02 lb | |||||
| Type of Lubrication | N/A None | N/A PTFE liner | N/A None | N/A PTFE liner | N/A None | |||||
|
|
||||||||||