The Timken ® Syber ® Bearing System Designer Tool now features Smart Selection, enabling users to find the right bearing faster by filtering options based on target life and key dimensions.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
Alex Waye, Timken Application Engineer, shows you how to instantly compute tangential, radial, and axial forces for better design decisions.
| Items |
GEZ008ES Aurora Bearing GEZ..ES & GEZ..ES-2RS Spherical Plain Bearings - Inch - Open & Sealed |
GEZ010ES Aurora Bearing GEZ..ES & GEZ..ES-2RS Spherical Plain Bearings - Inch - Open & Sealed |
GEZ012ES Aurora Bearing GEZ..ES & GEZ..ES-2RS Spherical Plain Bearings - Inch - Open & Sealed |
GEZ012ES-2RS Aurora Bearing GEZ..ES & GEZ..ES-2RS Spherical Plain Bearings - Inch - Open & Sealed |
GEZ014ES Aurora Bearing GEZ..ES & GEZ..ES-2RS Spherical Plain Bearings - Inch - Open & Sealed |
|||||
| Type | N/A Open | N/A Open | N/A Open | N/A Sealed | N/A Open | |||||
| B - Ball Bore Max. | N/A .5000 in | N/A .6250 in | N/A .7500 in | N/A .7500 in | N/A .8750 in | |||||
| B - Ball Bore Min. | N/A .4995 in | N/A .6245 in | N/A .7495 in | N/A .7495 in | N/A .8745 in | |||||
| D - Outside Diameter Max. | N/A .8750 in | N/A 1.0625 in | N/A 1.2500 in | N/A 1.2500 in | N/A 1.4375 in | |||||
| D - Outside Diameter Min. | N/A .8745 in | N/A 1.0620 in | N/A 1.2495 in | N/A 1.2495 in | N/A 1.4370 in | |||||
| W - Ball Width Max. | N/A .437 in | N/A .547 in | N/A .656 in | N/A .656 in | N/A .765 in | |||||
| W - Ball Width Min. | N/A .432 in | N/A .542 in | N/A .651 in | N/A .651 in | N/A .760 in | |||||
| H - Race Width Max. | N/A .375 in | N/A .469 in | N/A .562 in | N/A .562 in | N/A .656 in | |||||
| H - Race Width Min. | N/A .365 in | N/A .459 in | N/A .552 in | N/A .552 in | N/A .646 in | |||||
| O - Ball Shoulder Diameter | N/A .555 in | N/A .720 in | N/A .858 in | N/A .858 in | N/A 1.00 in | |||||
| C - Ball Chamfer Min. | N/A .006 in | N/A .006 in | N/A .012 in | N/A .012 in | N/A .012 in | |||||
| M - Race Chamfer | N/A .024 in | |||||||||
| a - Misalignment Angle | N/A 6 º | |||||||||
| Radial Static Limit Load | N/A 9,217 lbs | N/A 14,612 lbs | N/A 21,356 lbs | N/A 21,356 lbs | N/A 28,550 lbs | |||||
| Approximate Brg. Weight | N/A .05 lb | N/A .08 lb | N/A .12 lb | N/A .12 lb | N/A .19 lb | |||||
|
|
||||||||||